USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial CRN
Schneider Eletric NSYVDM21UF Picture

NSYVDM21UF

Green premium brand logo
Schneider Eletric NSYVDM21UF Picture
NSYVDM21UF
Green premium brand logo

19" fixed chassis 21U Spacial

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    151.32 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Mounting accessory
    product or component type
    19" rack
    Application
    Multi-purpose
    Electronic application
    For enclosure nominal dimensions
    39.37 in (1000 mm) 23.62 in (600 mm) 9.84 in (250 mm)
    39.37 in (1000 mm) 23.62 in (600 mm) 15.75 in (400 mm)
    rack type
    Fixed
    mounting location
    Step slide
    Front of enclosure
    range compatibility
    Spacial S3D
    Spacial S3X
    Spacial VDM
    Spacial CRN
    Spacial CRNG
    device composition
    fixing elements
    2 19" uprights
    number of units 19"
    21
    Complementary
    material
    galvanised steel
    color
    grey RAL 7035)
    fixing mode
    By fixing element
    adjustment
    Adjustable in depth, pitch 12.5 mm, on the step slide
    permanent permissible load
    6.61 lb(US) (3 kg) per unit
    height
    Nominal 39.37 in (1000 mm)
    width
    Nominal 23.62 in (600 mm)
    depth
    2.76 in (70 mm)
    thickness
    0.08 in (2 mm)
    net weight
    12.57 lb(US) (5.7 kg)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480174797
    Package weight(Lbs)
    5.69 kg (12.54 lb(US))
    Returnability
    No
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages16
    • English12
    • French4
    • Spanish6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 4.4 MB
    Date 3/7/17
    Description
    Catalogue 2017
    Universal Enclosures (Version 2.0)
    Description
    This catalog includes information on steel wall-mounting and floor-standing industrial boxes; stainless-steel wall-mounting and floor-standing enclosures, insulating wall-mounting and floor-standing enclosures, accessories, and thermal management systems.
    Size pdf
    Size 47 MB
    Date 9/19/16
    Description
    This catalog includes information on steel wall-mounting and floor-standing industrial boxes; stainless-steel wall-mounting and floor-standing enclosures, insulating wall-mounting and floor-standing enclosures, accessories, and thermal management systems.
    Size pdf
    Size 16 MB
    Date 5/7/18
    Size pdf
    Size 16.1 MB
    Date 5/7/18
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 4.4 MB
    Date 3/7/17
    Description
    Catálogo 2017
    CAD
    Format
    Size
    Date
    Add to My Documents
    EPLAN Macros EDZ Format Spacial CRN (Version 2.0)
    Description
    EDZ Format - Data Portal. Please choose ProPanel version for 3D macros. Help file available in a separate file.
    Size zip
    Size 670.6 MB
    Date 9/12/19
    Description
    EDZ Format - Data Portal. Please choose ProPanel version for 3D macros. Help file available in a separate file.
    EPLAN Macros EDZ Format Spacial S3D (Version 2.0)
    Description
    EDZ Format - Data Portal
    Size zip
    Size 1.3 GB
    Date 4/16/19
    Description
    EDZ Format - Data Portal
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    19" fixed chassis 21U Spacial
    Description
    19" fixed chassis 21U Spacial
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    19" fixed chassis 21U Spacial
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Spacial S3D - Steel Wall Mounting Enclosure (Version 2.0)
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    Size pdf
    Size 391.5 KB
    Date 12/22/15
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    19" fixed chassis 21U Spacial
    Description
    19" fixed chassis 21U Spacial
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    19" fixed chassis 21U Spacial
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    19" fixed chassis 21U Spacial
    Description
    19" fixed chassis 21U Spacial
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    19" fixed chassis 21U Spacial
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /