USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial CRN
Schneider Eletric NSYVDM5U4F Picture

NSYVDM5U4F

Green premium brand logo
Schneider Eletric NSYVDM5U4F Picture
NSYVDM5U4F
Green premium brand logo

Wall rack VDM 5U fix chass D400

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    544.15 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product name
    Spacial VDM
    Application
    Electronic application
    product or component type
    Compact enclosure
    body type
    1-body
    rack type
    Fixed
    enclosure nominal height
    11.81 in (300 mm)
    enclosure nominal width
    23.62 in (600 mm)
    enclosure nominal depth
    15.75 in (400 mm)
    installation accessory type
    Wall-mounting
    product destination
    Electronics and networks
    device composition
    1 cable gland plate bottom
    1 body
    1 door with lock
    1 19" fixed rack
    Complementary
    door type
    Glazed
    number of doors
    Front face 1
    door opening side
    Reversible 120 °)
    lock type
    3 mm double-bar lock
    type of gland plate
    Standard
    number of units 19"
    5
    accessibility for operation
    Front
    removable parts
    Door by hinges
    Rack by fixing element
    material
    Enclosure steel
    19" fixed rack galvanised steel
    surface finish
    Enclosure epoxy-polyester powder
    color
    Enclosure grey RAL 7035)
    standards
    IEC 62208
    net weight
    31.75 lb(US) (14.4 kg)
    Environment
    IP degree of protection
    IP66 IEC 60529
    IK degree of protection
    IK08 IEC 62262
    Ordering and shipping details
    Category
    80034 - ENCLOSURE SYSTEMS WALL MOUNT METAL
    Discount Schedule
    ES1
    GTIN
    03606480174551
    Package weight(Lbs)
    14.37 kg (31.68 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English8
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 16 MB
    Date 5/7/18
    Size pdf
    Size 16.1 MB
    Date 5/7/18
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Certificate
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYVDM5U4F_ROHS_DECLARATION
    Description
    NSYVDM5U4F_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    NSYVDM5U4F_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Spacial S3D - Steel Wall Mounting Enclosure (Version 2.0)
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    Size pdf
    Size 391.5 KB
    Date 12/22/15
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYVDM5U4F_REACH_DECLARATION
    Description
    NSYVDM5U4F_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    NSYVDM5U4F_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYVDM5U4F_ROHS_CHINA_DECLARATION
    Description
    NSYVDM5U4F_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    NSYVDM5U4F_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /