USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Isolated Power Panels
Schneider Eletric OR24350 Picture
Discontinued

OR24350

Product Logo
Schneider Eletric OR24350 Picture
Discontinued
OR24350
Product Logo

TRIM FOR 1PH PANEL ISOLATION

Show more characteristics
OR24350OR24350  has not been replaced. Please contact your customer care center for more information.
  • Price*
    2,640.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Complementary
    product destination
    3 kVA operating room panel
    5 kVA operating room panel
    Ordering and shipping details
    Category
    16000-O.R. PANELS PDS STOCK
    Discount Schedule
    O1
    GTIN
    00785901006862
    Package weight(Lbs)
    20.93 lb(US) (9.494 kg)
    Returnability
    No
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /