USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all SurgeArrest Performance
Schneider Eletric P11GTV Picture

P11GTV

Schneider Eletric P11GTV Picture
P11GTV

APC Power-Saving Performance SurgeArrest, 11 Outlets with Phone and Video Protection, 120V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Power-Saving Performance SurgeArrest, 11 Outlets with Phone and Video Protection, 120V
    Includes
    Coaxial cable , Telephone Cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Aruba , Bahamas , Barbados , Belize , Bermuda , Canada , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , El Salvador , Guatemala , Haiti , Honduras , Jamaica , Madagascar , Mauritius , Mayotte , Mexico , Netherlands Antilles , Nicaragua , Panama , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , Turks And Caicos Islands , United States , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Number of Outlets
    11
    Receptacle Style
    NEMA 5-15R
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz +/- 5 Hz (manual switch)
    Input Connections
    NEMA 5-15P
    Cord Length
    6 feet (1.83 meters)
    Surge Protection and Filtering
    Surge energy rating
    3400 Joules
    EMI/RFI Noise rejection (100 kHz to 10 MHz)
    70.0 dB
    NM Surge Response Time (ns)
    1.0 NS
    Data Line Protection
    Analog phone line for phone/fax/modem/DSL (RJ-11 connector) , Coaxial cable for CATV/SATV/modem/Audio-Video (coax connector)
    Let Through Voltage Rating
    400
    Physical
    Net Weight
    2.44 lbs (1.12 kg)
    Maximum Height
    1.57 inches (40.0 mm)
    Maximum Width
    4.7 inches (120.0 mm)
    Maximum Depth
    14.3 inches (364.0 mm)
    Shipping Weight
    2.88 lbs (1.31 kg)
    Shipping Height
    2.31 inches (59.0 mm)
    Shipping Width
    9.92 inches (252.0 mm)
    Shipping Depth
    16.86 inches (428.0 mm)
    Master Carton Units
    6.0
    Master Carton Dimensions (Length x Width x Height)
    16 x 11 x 18 inches
    Master Carton Weight
    9.25 kg
    SCC Codes
    1073130426923 3
    Color
    Black
    Units per Pallet
    192.0
    Environmental
    Operating Environment
    32 - 104 °F (0 - 40 °C)
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-15000 feet (0-4500 meters)
    Storage Temperature
    5 - 113 °F (-15 - 45 °C)
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-50000 feet (0-15000 meters)
    Conformance
    Approvals
    ETL , UL 1363 , UL 1449
    Standard warranty
    Lifetime
    Equipment protection policy
    Lifetime : $300000
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • All Languages10
    • English8
    • French1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Performance SurgeArrest Power-Saving P11GTV (Version 3)
    Description
    User manual, installation and operation for SurgeArrest Power-Saving P11GTV
    Size pdf
    Size 195.2 KB
    Date 6/20/14
    Description
    User manual, installation and operation for SurgeArrest Power-Saving P11GTV
    Size pdf
    Size 241 KB
    Date 6/20/14
    Size pdf
    Size 189.6 KB
    Date 6/20/14
    Certificate
    Format
    Size
    Date
    Add to My Documents
    MET certificate (Version 0)
    Description
    ANSI/UL Std. No 1363 (3rd Edition) - Relocatable Power Taps; CSA Std. C22.2 No. 21 95 (R2009) - Cord Sets and Power Supply Cords
    Size pdf
    Size 72.3 KB
    Date 12/6/17
    Description
    ANSI/UL Std. No 1363 (3rd Edition) - Relocatable Power Taps; CSA Std. C22.2 No. 21 95 (R2009) - Cord Sets and Power Supply Cords
    cMETus approval letter of P8, P11, C2/3 (Version 0)
    Description
    UL 1363 3rd, CSA C22.2 No.21-95 (R2009)
    Size pdf
    Size 72.3 KB
    Date 9/28/17
    Description
    UL 1363 3rd, CSA C22.2 No.21-95 (R2009)
    OLD] MET certificate (Version 0)
    Description
    ANSI/UL Std. No 1363 (3rd Edition) - Relocatable Power Taps; CSA Std. C22.2 No. 21 95 (R2009) - Cord Sets and Power Supply Cords
    Size pdf
    Size 56.3 KB
    Date 1/29/17
    Description
    ANSI/UL Std. No 1363 (3rd Edition) - Relocatable Power Taps; CSA Std. C22.2 No. 21 95 (R2009) - Cord Sets and Power Supply Cords
    CSA Certificate for CORD SETS - Multiple Receptacle Extension Boxes (Version 2)
    Description
    CSA C22.2 #8, #21, #42, #182.4, #226
    Size pdf
    Size 40.1 KB
    Date 7/11/14
    Description
    CSA C22.2 #8, #21, #42, #182.4, #226
    Size pdf
    Size 40.7 KB
    Date 7/11/14
    Description
    UL498, UL817, UL1363, UL1449
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Power Saving Personal Surge Protectors (Version 0)
    Description
    End of Life Instruction (EoLI) for the Power Saving Personal Surge Protector Product Range
    Size pdf
    Size 317.1 KB
    Date 8/6/12
    Description
    End of Life Instruction (EoLI) for the Power Saving Personal Surge Protector Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Power Saving Personal Surge Protectors (Version 0)
    Description
    Product Environmental Profile (ePEP) for the Power Saving Personal Surge Product Range
    Size pdf
    Size 382.2 KB
    Date 8/1/12
    Description
    Product Environmental Profile (ePEP) for the Power Saving Personal Surge Product Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /