Schneider Electric USA Website

Welcome to our website.

Select your location

View all Industrial and Residential Circuit Breaker Enclosures
Schneider Eletric P1200R Picture

P1200R

Green premium brand logo Product Logo
Schneider Eletric P1200R Picture
P1200R
Green premium brand logo Product Logo

TYPE 3R 600 to 1200A MOULDED CASE CIRCUIT BREAKER ENCLOSURE

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 2,790.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    circuit breaker type
    PJL
    PGL
    PKL
    PLL
    product destination
    Circuit breaker P 3P
    Circuit breaker P 2P
    Complementary
    enclosure material
    Steel
    width
    21.00 in (533.4 mm)
    height
    52.13 in (1323.98 mm)
    depth
    9.75 in (247.65 mm)
    Line Rated Current
    600…1200 A
    poles description
    3P
    2P
    Environment
    NEMA degree of protection
    NEMA 3R
    product certifications
    UL
    CSA
    Ordering and shipping details
    Category
    00030 - IND CB ENCL NEMA 1,3R
    Discount Schedule
    DE1
    GTIN
    00785901474937
    Package weight(Lbs)
    53.52 kg (118 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    Size pdf
    Size 9.4 MB
    Date 9/13/19
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    PowerPact™ M-, P-, and R-frame and NS Circuit Breakers Catalog (Version 4.4)
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    Size pdf
    Size 6.7 MB
    Date 2/1/17
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 867.3 KB
    Date 2/25/11
    Files in document
    dwf
    43.5 KB
    dwg
    183.7 KB
    dxf
    557.9 KB
    pdf
    82.3 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    P1200R : TYPE 3R 600 to 1200A MOULDED CASE CIRCUIT BREAKER ENCLOSURE
    Description
    TYPE 3R 600 to 1200A MOULDED CASE CIRCUIT BREAKER ENCLOSURE
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    TYPE 3R 600 to 1200A MOULDED CASE CIRCUIT BREAKER ENCLOSURE
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    P1200R : TYPE 3R 600 to 1200A MOULDED CASE CIRCUIT BREAKER ENCLOSURE
    Description
    TYPE 3R 600 to 1200A MOULDED CASE CIRCUIT BREAKER ENCLOSURE
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    TYPE 3R 600 to 1200A MOULDED CASE CIRCUIT BREAKER ENCLOSURE
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    P1200R : TYPE 3R 600 to 1200A MOULDED CASE CIRCUIT BREAKER ENCLOSURE
    Description
    TYPE 3R 600 to 1200A MOULDED CASE CIRCUIT BREAKER ENCLOSURE
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    TYPE 3R 600 to 1200A MOULDED CASE CIRCUIT BREAKER ENCLOSURE
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /