Schneider Electric USA Website

Welcome to our website.

Select your location

View all   SurgeArrest Essential
Schneider Eletric P4T Picture

P4T

Schneider Eletric P4T Picture
P4T

APC Essential SurgeArrest, 4 outlet, phone line protection, wall mount

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Essential SurgeArrest, 4 outlet, phone line protection, wall mount
    Includes
    1.8 Meter Tel cable (2) , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Canada , United States
    Output
    Number of Outlets
    4
    Receptacle Style
    NEMA 5-15R
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz
    Input Connections
    NEMA 5-15P
    Maximum Line Current per phase
    15.0 A
    Surge Protection and Filtering
    Surge energy rating
    680 Joules
    eP Joule Rating
    700 Joules
    EMI/RFI Noise rejection (100 kHz to 10 MHz)
    20.0 dB
    Data Line Protection
    RJ-11 Modem/Fax protection
    Let Through Voltage Rating
    330
    Physical
    Net Weight
    0.46 lbs (0.2 kg)
    Maximum Height
    5.76 inches (146.0 mm)
    Maximum Width
    1.76 inches (44.0 mm)
    Maximum Depth
    2.5 inches (64.0 mm)
    Shipping Weight
    0.5 lbs (0.24 kg)
    Shipping Height
    9.5 inches (241.0 mm)
    Shipping Width
    1.76 inches (44.0 mm)
    Shipping Depth
    5.76 inches (146.0 mm)
    Master Carton Units
    12.0
    Master Carton Weight
    6.2 lbs
    SCC Codes
    1073130420655 9
    Color
    Black
    Environmental
    Operating Environment
    32 - 104 °F (0 - 40 °C)
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    5 - 113 °F (-15 - 45 °C)
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-50000 feet (0-15000 meters)
    Conformance
    Approvals
    UL 1449 , cUL Recognized
    Standard warranty
    Lifetime
    Equipment protection policy
    Lifetime : $25000
    UL 1449 TVSS Rating
    330
    Sustainable Offer Status
    RoHS
    Compliant
  • View more View less

    Documents

    Language
    • English1
    User guide
    Format
    Size
    Date
    Add to My Documents
    SurgeArrest Personal P4 & P4T (Sheet) (Version 0)
    Description
    P4/P4T Surge Protector Users Manual - in English French and Spanish
    prp.document.label.format pdf
    Size 205.4 KB
    Date 4/24/03
    Description
    P4/P4T Surge Protector Users Manual - in English French and Spanish
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /