Schneider Electric USA Website

Welcome to our website.

Select your location

View all SurgeArrest Essential
Schneider Eletric P6N Picture

P6N

Schneider Eletric P6N Picture
P6N

APC Essential SurgeArrest 6 Outlet with Ethernet Protection, 120V

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Essential SurgeArrest 6 Outlet with Ethernet Protection, 120V
    Includes
    Cat 5 ethernet cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Aruba , Bahamas , Barbados , Belize , Bermuda , Canada , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , El Salvador , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Puerto Rico , Trinidad And Tobago , Turks And Caicos Islands , United States , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Number of Outlets
    6
    Receptacle Style
    NEMA 5-15R
    Input
    Nominal Input Voltage
    120V
    Input Power
    1200 W
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Maximum Line Current per phase
    15.0 A
    Cord Length
    4 feet (1.22 meters)
    Maximum Input Current
    15 A
    Surge Protection and Filtering
    Surge energy rating
    1080 Joules
    EMI/RFI Noise rejection (100 kHz to 10 MHz)
    40.0 dB
    Peak Current Normal Mode
    60 (/PH) kA
    Peak Current Common Mode
    72.0 kA
    NM Surge Response Time (ns)
    1.0 NS
    Data Line Protection
    RJ-45 Modem/Fax/DSL/10-100 Base-T protection
    Data Lines Protected
    (multi-line only)
    --
    Let Through Voltage Rating
    500
    Physical
    Net Weight
    0.8 lbs (0.36 kg)
    Maximum Height
    13.0 inches (330.0 mm)
    Maximum Width
    2.0 inches (51.0 mm)
    Maximum Depth
    1.5 inches (38.0 mm)
    Shipping Weight
    0.92 lbs (0.42 kg)
    Shipping Height
    14.0 inches (356.0 mm)
    Shipping Width
    4.8 inches (122.0 mm)
    Shipping Depth
    1.8 inches (46.0 mm)
    Master Carton Units
    6.0
    Master Carton Dimensions (Length x Width x Height)
    14.9 x 11.5 x 4.9 inches
    Master Carton Weight
    3.34 kg
    Color
    Beige
    Units per Pallet
    810.0
    Environmental
    Operating Environment
    32 - 104 °F (0 - 40 °C)
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    5 - 113 °F (-15 - 45 °C)
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-50000 feet (0-15000 meters)
    Conformance
    Approvals
    ETL
    Standard warranty
    Lifetime
    Equipment protection policy
    Lifetime : $50000
    UL 1449 TVSS Rating
    400
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • All Languages5
    • English3
    • French1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Essential SurgeArrest P62/P610/P66/P6N (Version 4)
    Description
    User manual for Essential SurgeArrest P62/P610/P66/P6N
    Size pdf
    Size 288.6 KB
    Date 10/2/15
    Description
    User manual for Essential SurgeArrest P62/P610/P66/P6N
    Size pdf
    Size 288.6 KB
    Date 10/2/15
    Size pdf
    Size 288.6 KB
    Date 10/2/15
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Personal Surge Protectors (Version 1)
    Description
    End of Life Instruction (EoLI) for the Personal Surge Protectors Product Range
    Size pdf
    Size 776.8 KB
    Date 1/28/19
    Description
    End of Life Instruction (EoLI) for the Personal Surge Protectors Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Personal Surge Protectors (Version 1)
    Files in document
    pdf
    602.2 KB
    pdf
    147.9 KB
    Description
    Product Environmental Profile (ePEP) for the Personal Surge Product Range
    Size zip
    Size 750.1 KB
    Date 1/28/19
    Files in document
    pdf
    602.2 KB
    pdf
    147.9 KB
    Description
    Product Environmental Profile (ePEP) for the Personal Surge Product Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /