USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all SurgeArrest Essential
Schneider Eletric P6TM10 Picture

P6TM10

Schneider Eletric P6TM10 Picture
P6TM10

APC Essential SurgeArrest 6 Outlets with Phone Protection 10FT Cord 120V Metal

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Essential SurgeArrest 6 Outlets with Phone Protection 10FT Cord 120V Metal
    Includes
    Telephone Cable
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Canada , United States
    Output
    Number of Outlets
    6
    Receptacle Style
    NEMA 5-15R
    Input
    Nominal Input Voltage
    120V
    Input Power
    1875 W
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Cord Length
    10 feet (3.05 meters)
    Maximum Input Current
    15 A
    Surge Protection and Filtering
    Surge energy rating
    540 Joules
    Data Line Protection
    RJ-11 Modem/Fax protection
    Let Through Voltage Rating
    330
    Physical
    Net Weight
    1.54 lbs (0.7 kg)
    Maximum Height
    12.24 inches (311.0 mm)
    Maximum Width
    2.48 inches (63.0 mm)
    Maximum Depth
    1.5 inches (38.0 mm)
    Shipping Weight
    1.76 lbs (0.8 kg)
    Shipping Height
    13.19 inches (335.0 mm)
    Shipping Width
    3.94 inches (100.0 mm)
    Shipping Depth
    46.0 inches (1168.0 mm)
    Master Carton Units
    12.0
    Master Carton Dimensions (Length x Width x Height)
    15.5 x 9 x 12.75 inches
    Master Carton Weight
    11.0 kg
    SCC Codes
    1073130425321 8
    Color
    Grey
    Units per Pallet
    288.0
    Environmental
    Operating Environment
    32 - 104 °F (0 - 40 °C)
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-50000 feet (0-15000 meters)
    Storage Temperature
    5 - 113 °F (-15 - 45 °C)
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-50000 feet (0-15000 meters)
    Conformance
    Standard warranty
    Lifetime
    Equipment protection policy
    Lifetime : $25000
    UL 1449 TVSS Rating
    330
  • View more View less

    Documents

    Language
    • English4
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL cUL Relocatable Power Taps (Version 0)
    Description
    UL 1363; CSA-C22.2 No. 308,
    Size pdf
    Size 213.2 KB
    Date 9/17/18
    Description
    UL 1363; CSA-C22.2 No. 308,
    Size pdf
    Size 127.2 KB
    Date 9/17/17
    Description
    UL1363
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Personal Surge Protectors (Version 1)
    Description
    End of Life Instruction (EoLI) for the Personal Surge Protectors Product Range
    Size pdf
    Size 776.8 KB
    Date 1/28/19
    Description
    End of Life Instruction (EoLI) for the Personal Surge Protectors Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Personal Surge Protectors (Version 1)
    Files in document
    pdf
    602.2 KB
    pdf
    147.9 KB
    Description
    Product Environmental Profile (ePEP) for the Personal Surge Product Range
    Size zip
    Size 750.1 KB
    Date 1/28/19
    Files in document
    pdf
    602.2 KB
    pdf
    147.9 KB
    Description
    Product Environmental Profile (ePEP) for the Personal Surge Product Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /