USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all PowerLogic ION7550/ION7650 series
Schneider Eletric P765CE0C Picture

P765CE0C

Schneider Eletric P765CE0C Picture
P765CE0C

ION7550 Standard serial com card, 1 RS232/RS485, 1 RS485, 1RJ45 10/100T - trop

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1,845.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    PowerLogic
    device short name
    P765C
    product or component type
    Communication module
    range compatibility
    PowerLogic ION7550 ION7550 energy and power quality meter
    PowerLogic ION7650 ION7650 energy and power quality meter
    port Ethernet
    RJ45 10/100BASE-T
    communication port support
    RS485/RS232
    RS485
    Complementary
    width
    8.50 in (216 mm)
    depth
    6.57 in (167 mm)
    height
    7.24 in (184 mm)
    Ordering and shipping details
    Category
    09755 - POWERLOGIC ION 75/76 ACCESSORIES
    Discount Schedule
    PM1
    Package weight(Lbs)
    2.86 kg (6.3 lb(US))
    Returnability
    Yes
    Offer Sustainability
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
  • View more View less

    Documents

    Language
    • English1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 257.8 KB
    Date 7/1/06
    Description
    None
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /