USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all SurgeArrest Essential
Schneider Eletric P7T6BUN Picture

P7T6BUN

Schneider Eletric P7T6BUN Picture
P7T6BUN

7 outlet basic surge with telephone protection - 3 pack

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    7 outlet basic surge with telephone protection - 3 pack
    Includes
    1.8 Meter Tel cable (2)
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Canada , Mexico , United States
    Output
    Number of Outlets
    7
    Receptacle Style
    NEMA 5-15R
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Maximum Line Current per phase
    15.0 A
    Surge Protection and Filtering
    Surge energy rating
    420 Joules
    EMI/RFI Noise rejection (100 kHz to 10 MHz)
    55.0 dB
    Peak Current Normal Mode
    11 kA
    Peak Current Common Mode
    20.0 kA
    Data Line Protection
    RJ-11 Modem/Fax protection
    Let Through Voltage Rating
    330
    Physical
    Net Weight
    0.92 lbs (0.42 kg)
    Maximum Height
    13.0 inches (331.0 mm)
    Maximum Width
    2.5 inches (64.0 mm)
    Maximum Depth
    1.25 inches (32.0 mm)
    Shipping Weight
    1.0 lbs (0.45 kg)
    Shipping Height
    17.5 inches (445.0 mm)
    Shipping Width
    7.5 inches (191.0 mm)
    Shipping Depth
    1.75 inches (45.0 mm)
    SCC Codes
    10731304187292
    Environmental
    Operating Environment
    32 - 104 °F (0 - 40 °C)
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    5 - 113 °F (-15 - 45 °C)
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-50000 feet (0-15000 meters)
    Conformance
    Approvals
    CSA , FCC Part 68 , UL 1363 , UL 1449 , UL 497A
    Standard warranty
    Lifetime
    Equipment protection policy
    Lifetime : $25000
    UL 1449 TVSS Rating
    330
  • View more View less

    Documents

    Language
    • English2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 40.7 KB
    Date 7/11/14
    Description
    UL498, UL817, UL1363, UL1449
    CSA Certificate for CORD SETS - Multiple Receptacle Extension Boxes (Version 2)
    Description
    CSA C22.2 #8, #21, #42, #182.4, #226
    Size pdf
    Size 40.1 KB
    Date 7/11/14
    Description
    CSA C22.2 #8, #21, #42, #182.4, #226
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /