USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all SurgeArrest Essential
Schneider Eletric P7T Picture
Discontinued

P7T

Schneider Eletric P7T Picture
Discontinued
P7T

APC Essential SurgeArrest, 7 outlet, phone line protection

Show more characteristics
P7TP7T_APC  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Essential SurgeArrest, 7 outlet, phone line protection
    Includes
    1.8 Meter Tel cable (2) , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Aruba , Bahamas , Barbados , Belize , Bermuda , Canada , Cayman Islands , Cuba , Dominican Republic , Guyana , Haiti , Puerto Rico , Trinidad And Tobago , Turks And Caicos Islands , United States , VIRGIN ISLANDS (UNITED STATES)
    Output
    Number of Outlets
    7
    Receptacle Style
    NEMA 5-15R
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Maximum Line Current per phase
    15.0 A
    Cord Length
    6 feet (1.83 meters)
    Surge Protection and Filtering
    Surge energy rating
    840 Joules
    EMI/RFI Noise rejection (100 kHz to 10 MHz)
    20.0 dB
    Peak Current Normal Mode
    10 kA
    Peak Current Common Mode
    30.0 kA
    Data Line Protection
    RJ-11 Modem/Fax/DSL protection (two wire single line)
    Let Through Voltage Rating
    330
    Physical
    Net Weight
    1.4 lbs (0.64 kg)
    Maximum Height
    12.5 inches (318.0 mm)
    Maximum Width
    3.0 inches (76.0 mm)
    Maximum Depth
    1.4 inches (36.0 mm)
    Shipping Weight
    1.7 lbs (0.77 kg)
    Shipping Height
    13.9 inches (353.0 mm)
    Shipping Width
    5.25 inches (133.0 mm)
    Shipping Depth
    1.52 inches (39.0 mm)
    Master Carton Units
    12.0
    Master Carton Dimensions (Length x Width x Height)
    16.25 inches
    Master Carton Weight
    21.4 lbs
    SCC Codes
    1073130420072 4
    Color
    Charcoal
    Units per Pallet
    288.0
    Environmental
    Operating Environment
    32 - 104 °F (0 - 40 °C)
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    5 - 113 °F (-15 - 45 °C)
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-50000 feet (0-15000 meters)
    Conformance
    Approvals
    CSA , UL 1363 , UL 1449
    Standard warranty
    Lifetime
    Equipment protection policy
    Lifetime : $25000
    UL 1449 TVSS Rating
    330
    Sustainable Offer Status
    RoHS
    Compliant
  • View more View less

    Documents

    Language
    • All Languages8
    • English6
    • French1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    SURGEARREST ESSENTIAL P6B/P6H/P74/P7T/P7V (Version 3)
    Description
    User Manual for Surgearrest Essential P6B/P6H/P74/P7T/P7V 120V
    Size pdf
    Size 319.2 KB
    Date 6/20/14
    Description
    User Manual for Surgearrest Essential P6B/P6H/P74/P7T/P7V 120V
    Size pdf
    Size 210.9 KB
    Date 6/20/14
    Size pdf
    Size 319.2 KB
    Date 6/20/14
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 51.4 KB
    Date 1/5/15
    Description
    E113924
    Size pdf
    Size 40.7 KB
    Date 7/11/14
    Description
    UL498, UL817, UL1363, UL1449
    CSA Certificate for CORD SETS - Multiple Receptacle Extension Boxes (Version 2)
    Description
    CSA C22.2 #8, #21, #42, #182.4, #226
    Size pdf
    Size 40.1 KB
    Date 7/11/14
    Description
    CSA C22.2 #8, #21, #42, #182.4, #226
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Personal Surge Protectors (Version 1)
    Description
    End of Life Instruction (EoLI) for the Personal Surge Protectors Product Range
    Size pdf
    Size 776.8 KB
    Date 1/28/19
    Description
    End of Life Instruction (EoLI) for the Personal Surge Protectors Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Personal Surge Protectors (Version 1)
    Files in document
    pdf
    602.2 KB
    pdf
    147.9 KB
    Description
    Product Environmental Profile (ePEP) for the Personal Surge Product Range
    Size zip
    Size 750.1 KB
    Date 1/28/19
    Files in document
    pdf
    602.2 KB
    pdf
    147.9 KB
    Description
    Product Environmental Profile (ePEP) for the Personal Surge Product Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /