USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all PowerPact J-Frame Molded Case Circuit Breakers
Schneider Eletric PA11021 Picture

PA11021

Product Logo
Schneider Eletric PA11021 Picture
PA11021
Product Logo

240VAC NA/NC SHUNT TRIP

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    755.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Shunt trip
    breaking capacity code
    NA
    NC
    Complementary
    rated voltage
    240 V AC
    Environment
    product certifications
    UL listed
    CSA
    Ordering and shipping details
    Category
    00985 - FIA FOR ALL BREAKERS
    Discount Schedule
    DE2
    GTIN
    00785901789314
    Package weight(Lbs)
    1.13 kg (2.5 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    • Spanish1
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Field-Installable Shunt Trip or Auxiliary Switch Accessory (Version 1)
    Description
    This bulletin provides instructions for the installation, operation, and removal of field-installable shunt trips or auxiliary switch accessories.
    Size pdf
    Size 212 KB
    Date 8/1/01
    Description
    This bulletin provides instructions for the installation, operation, and removal of field-installable shunt trips or auxiliary switch accessories.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PA11021_ROHS_DECLARATION
    Description
    PA11021_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    PA11021_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PA11021_REACH_DECLARATION
    Description
    PA11021_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    PA11021_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    PA11021_ROHS_CHINA_DECLARATION
    Description
    PA11021_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    PA11021_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /