USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all LA, LH, Q4 Molded Case Circuit Breakers
Schneider Eletric PA31000RC Picture
Discontinued

PA31000RC

Product Logo
Schneider Eletric PA31000RC Picture
Discontinued
PA31000RC
Product Logo

3P 1000A RATING COLUMN

Show more characteristics
PA31000RCPA31000RC  has not been replaced. Please contact your customer care center for more information.
  • Price*
    552.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product name
    Square D
    product or component type
    Rating plug
    trip unit technology
    Thermal-magnetic
    Magnetic
    circuit breaker type
    PAF
    PHF
    Complementary
    Line Rated Current
    1000 A
    poles description
    3P
    [Ue] rated operational voltage
    600 V AC
    magnetic tripping current
    3500…9000 A
    Environment
    product certifications
    CSA
    UL
    Ordering and shipping details
    Category
    00975-PA/C/H BRKR+SW+RATING CLM
    Discount Schedule
    DE2
    GTIN
    00785901773474
    Package weight(Lbs)
    18.40 oz (521.631 g)
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /