Schneider Electric USA Website

Welcome to our website.

Select your location

View all   ServicePak Power Outlets
Schneider Eletric PAK41CTG Picture

PAK41CTG

Product Logo
Schneider Eletric PAK41CTG Picture
PAK41CTG
Product Logo

POWER OUTLET 120V 50A NEMA 3R

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 564.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Product
    Power Outlet Panel
    Marketing Trade Name
    Servicepak
    Amepre Rating
    50 A
    Short Circuit Current Rating
    10 kA
    Phase
    1 phase
    Voltage Rating
    120 V AC
    Complementary
    Certifications
    UL listed
    Application
    Recreational vehicle park sites
    Enclosure Rating
    NEMA 3R
    Electrical Connection
    Screw clamp terminal
    Wire Size
    AWG 12...AWG 6 aluminium
    AWG 14...AWG 6 copper
    Mounting
    Surface
    Outlet Configuration
    12C
    Ordering and shipping details
    Category
    00034 - PAK DEVICES
    Discount Schedule
    DE4
    GTIN
    00785901477280
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Will be compliant – Date to be confirmed
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    prp.document.label.format pdf
    Size 3.4 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Square D Servicepak Power Outlet Panels Catalog (Version 1.0)
    Description
    This catalog provides application data and dimensions for ServicePak™ power outlet panels for construction sites and for recreational vehicle (RV) parks.
    prp.document.label.format pdf
    Size 338.3 KB
    Date 10/30/92
    Description
    This catalog provides application data and dimensions for ServicePak™ power outlet panels for construction sites and for recreational vehicle (RV) parks.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Servicepak Power Outlet Panels Rainproof NEMA Type 3R Enclosure Outdoor (Version 1.1)
    Files in document
    dwg
    183 KB
    dwf
    215.7 KB
    dxf
    455.2 KB
    pdf
    68.7 KB
    prp.document.label.format zip
    Size 922.6 KB
    Date 4/27/09
    Files in document
    dwg
    183 KB
    dwf
    215.7 KB
    dxf
    455.2 KB
    pdf
    68.7 KB
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PAK41CTG : PAK41CTG_ROHS_DECLARATION
    Description
    PAK41CTG_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    PAK41CTG_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /