USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all ServicePak Power Outlets
Schneider Eletric PAK75PG Picture

PAK75PG

Product Logo
Schneider Eletric PAK75PG Picture
PAK75PG
Product Logo

PWR OUTLET 120/240V 100A PED MNT N3R

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    1,007.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Power Outlet Panel
    Marketing Trade Name
    Servicepak
    Amepre Rating
    100 A
    Short Circuit Current Rating
    10 kA
    Phase
    1 phase
    Voltage Rating
    120/240 V AC
    Complementary
    Certifications
    UL listed
    Application
    Recreational vehicle park sites
    Enclosure Rating
    NEMA 3R
    Electrical Connection
    Screw clamp terminal
    Wire Size
    AWG 6...250 kcmil aluminium
    AWG 6...250 kcmil copper
    Mounting
    Pedestal
    Outlet Configuration
    14C
    Ordering and shipping details
    Category
    00034 - PAK DEVICES
    Discount Schedule
    DE4
    GTIN
    00785901477341
    Package weight(Lbs)
    18.55 kg (40.9 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Will be compliant – Date to be confirmed
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Size pdf
    Size 3 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Square D Servicepak Power Outlet Panels Catalog (Version 1.0)
    Description
    This catalog provides application data and dimensions for ServicePak™ power outlet panels for construction sites and for recreational vehicle (RV) parks.
    Size pdf
    Size 338.3 KB
    Date 10/30/92
    Description
    This catalog provides application data and dimensions for ServicePak™ power outlet panels for construction sites and for recreational vehicle (RV) parks.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Servicepak Power Outlet Panels Rainproof NEMA Type 3R Enclosure Outdoor (Version 1.1)
    Files in document
    dwg
    209.8 KB
    dwf
    243.8 KB
    dxf
    496.5 KB
    pdf
    76.3 KB
    Size zip
    Size 1 MB
    Date 4/27/09
    Files in document
    dwg
    209.8 KB
    dwf
    243.8 KB
    dxf
    496.5 KB
    pdf
    76.3 KB
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PWR OUTLET 120/240V 100A PED MNT N3R
    Description
    PWR OUTLET 120/240V 100A PED MNT N3R
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    PWR OUTLET 120/240V 100A PED MNT N3R
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /