USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Lexium PAS
Schneider Eletric PAS41E1150 Picture

PAS41E1150

Schneider Eletric PAS41E1150 Picture
PAS41E1150

portal axis PAS E - profile size 40x40mm - toothed belt - roller - stroke 1150mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range of product
    Lexium PAS E
    Product or component type
    Portal axis
    Product specific application
    For 1 direction
    Load position
    On carriage
    Drive type
    Toothed belt
    Guide type
    Roller
    Complementary
    Operating position
    Horizontal
    Typlical payload
    8.82 lb(US) (4 kg)
    Distance per revolution
    3.31 in (84 mm)
    Operating force
    300 N for Fx
    660 N for Fy
    430 N for Fz
    Maximum speed
    6.56 ft/s (2 m/s)
    Maximum acceleration
    49.21 ft/s² (15 m/s²)
    Max. drive torque
    35.40 lbf.in (4 N.m)
    Max. torque
    <44.25 lbf.in (5 N.m) for Mx
    <97.36 lbf.in (11 N.m) for My
    <150.46 lbf.in (17 N.m) for Mz
    Stroke
    45.28 in (1150 mm)
    Product weight
    7.94 lb(US) (3.6 kg) at 0 stroke with carriage and motor
    1.10 lb(US) (0.5 kg) of carriage
    31.09 lb(US) (14.1 kg) total
    Repeat accuracy
    +/- 0.05 mm
    Outer dimension
    40 x 40 mm
    Service life
    30000 km
    Associated module
    PLE40 planetary gearbox 3:1 supplied)
    BSH0552P01A2A servo motor supplied)
    LXM32.U60N4 servo drive not supplied)
    Ordering and shipping details
    GTIN
    03606485236292
    Package weight(Lbs)
    13.64 lb(US) (6.188 kg)
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    PAS4xB Toothed belt axis Product manual (Version 2.05)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/23/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Lexium PAS41 to PAS44, Product Environmental Profile (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/23/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/23/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /