Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Lexium PAS
Schneider Eletric PAS42E2350 Picture

PAS42E2350

Schneider Eletric PAS42E2350 Picture
PAS42E2350

portal axis PAS E - profile size 60x60mm - toothed belt - ball - stroke 2350mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Range of product
    Lexium PAS E
    Product or component type
    Portal axis
    Product specific application
    For 1 direction
    Load position
    On carriage
    Drive type
    Toothed belt
    Guide type
    Ball
    Complementary
    Operating position
    Horizontal
    Typlical payload
    26.46 lb(US) (12 kg)
    Distance per revolution
    6.10 in (155 mm)
    Operating force
    800 N for Fx
    2810 N for Fy
    2810 N for Fz
    Maximum speed
    6.56 ft/s (2 m/s)
    Maximum acceleration
    49.21 ft/s² (15 m/s²)
    Max. drive torque
    35.40 lbf.in (4 N.m)
    Max. torque
    <44.25 lbf.in (5 N.m) for Mx
    <97.36 lbf.in (11 N.m) for My
    <150.46 lbf.in (17 N.m) for Mz
    Stroke
    92.52 in (2350 mm)
    Product weight
    16.53 lb(US) (7.5 kg) at 0 stroke with carriage and motor
    2.20 lb(US) (1 kg) of carriage
    79.15 lb(US) (35.9 kg) total
    Repeat accuracy
    +/- 0.05 mm
    Outer dimension
    60 x 60 mm
    Service life
    30000 km
    Associated module
    PLE60 planetary gearbox 5:1 supplied)
    BMH0702P06A2A servo motor supplied)
    LXM32.D12N4 servo drive not supplied)
    Ordering and shipping details
    GTIN
    03606485237015
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.4 MB
    Date 3/18/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    PAS42E2350 : portal axis PAS E - profile size 60x60mm - toothed belt - ball - stroke 2350mm
    Description
    portal axis PAS E - profile size 60x60mm - toothed belt - ball - stroke 2350mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    portal axis PAS E - profile size 60x60mm - toothed belt - ball - stroke 2350mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PAS42E2350 : portal axis PAS E - profile size 60x60mm - toothed belt - ball - stroke 2350mm
    Description
    portal axis PAS E - profile size 60x60mm - toothed belt - ball - stroke 2350mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    portal axis PAS E - profile size 60x60mm - toothed belt - ball - stroke 2350mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 433.3 KB
    Date 8/1/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PAS42E2350 : portal axis PAS E - profile size 60x60mm - toothed belt - ball - stroke 2350mm
    Description
    portal axis PAS E - profile size 60x60mm - toothed belt - ball - stroke 2350mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    portal axis PAS E - profile size 60x60mm - toothed belt - ball - stroke 2350mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /