USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Lexium PAS
Schneider Eletric PAS42SBB Picture

PAS42SBB

Schneider Eletric PAS42SBB Picture
PAS42SBB

portal axis PAS S - profile size 60x60 - ballscrew - ball

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range of product
    Lexium PAS
    Product or component type
    Portal axis
    Product specific application
    For 1 direction
    Load position
    On carriage
    Drive type
    Ball screw
    Guide type
    Ball
    Complementary
    Operating position
    Horizontal
    Function available
    Protective metal strip
    1 to 3 carriages
    Different types of carriage adapted to the load
    Different types of sensors for the limit switch function
    Different types of motor mounting
    Distance per revolution
    0.20 in (5 mm)
    Diameter
    For ball screw 0.63 in (16 mm)
    Axial backlash
    0.00 in (0.04 mm) for ball screw
    Operating force
    2980 N for Fx
    4050 N for Fy
    4050 N for Fz
    Maximum speed
    0.82 ft/s (0.25 m/s)
    Maximum acceleration
    6.56 ft/s² (2 m/s²)
    Max. drive torque
    28.32 lbf.in (3.2 N.m)
    Max. torque
    <238.97 lbf.in (27 N.m) for Mx
    <2690.62 lbf.in (304 N.m) for My carriage type 1)
    <5912.29 lbf.in (668 N.m) for My carriage type 4)
    <2690.62 lbf.in (304 N.m) for Mz carriage type 1)
    <5912.29 lbf.in (668 N.m) for Mz carriage type 4)
    Min. … Max. stroke
    0.35…118.11 in (9…3000 mm)
    Repeat accuracy
    +/- 0.02 mm
    Outer dimension
    60 x 60 mm
    Service life
    10000 km
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English2
    • French1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2 MB
    Date 1/26/18
    User guide
    Format
    Size
    Date
    Add to My Documents
    PAS4xS Ball screw axis Product manual (Version 2.05)
    Description
    PAS4xS Ball screw axis Product manual - Linear Motion
    Size pdf
    Size 1.8 MB
    Date 3/18/15
    Description
    PAS4xS Ball screw axis Product manual - Linear Motion
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /