USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Lexium PAS
Schneider Eletric PAS44E1850 Picture

PAS44E1850

Schneider Eletric PAS44E1850 Picture
PAS44E1850

portal axis PAS E - profile size 110x110mm - toothed belt - ball - stroke 1850mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range of product
    Lexium PAS E
    Product or component type
    Portal axis
    Product specific application
    For 1 direction
    Load position
    On carriage
    Drive type
    Toothed belt
    Guide type
    Ball
    Complementary
    Operating position
    Horizontal
    Typlical payload
    110.23 lb(US) (50 kg)
    Distance per revolution
    10.39 in (264 mm)
    Operating force
    2600 N for Fx
    6270 N for Fy
    6270 N for Fz
    Maximum speed
    6.56 ft/s (2 m/s)
    Maximum acceleration
    49.21 ft/s² (15 m/s²)
    Max. drive torque
    35.40 lbf.in (4 N.m)
    Max. torque
    <44.25 lbf.in (5 N.m) for Mx
    <97.36 lbf.in (11 N.m) for My
    <150.46 lbf.in (17 N.m) for Mz
    Stroke
    72.83 in (1850 mm)
    Product weight
    81.57 lb(US) (37 kg) at 0 stroke with carriage and motor
    9.26 lb(US) (4.2 kg) of carriage
    210.10 lb(US) (95.3 kg) total
    Repeat accuracy
    +/- 0.05 mm
    Outer dimension
    110 x 110 mm
    Service life
    30000 km
    Associated module
    PLE120 planetary gearbox 5:1 supplied)
    BMH1401P06A2A servo motor supplied)
    LXM32.D72N4 servo drive not supplied)
    Ordering and shipping details
    GTIN
    03606485237879
    Package weight(Lbs)
    150.50 lb(US) (68.265 kg)
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    User guide
    Format
    Size
    Date
    Add to My Documents
    PAS4xB Toothed belt axis Product manual (Version 2.05)
    Description
    PAS4xB Toothed belt axis Product manual - Linear Motion
    Size pdf
    Size 2.4 MB
    Date 3/18/15
    Description
    PAS4xB Toothed belt axis Product manual - Linear Motion
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    portal axis PAS E - profile size 110x110mm - toothed belt - ball - stroke 1850mm
    Description
    portal axis PAS E - profile size 110x110mm - toothed belt - ball - stroke 1850mm
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    portal axis PAS E - profile size 110x110mm - toothed belt - ball - stroke 1850mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    portal axis PAS E - profile size 110x110mm - toothed belt - ball - stroke 1850mm
    Description
    portal axis PAS E - profile size 110x110mm - toothed belt - ball - stroke 1850mm
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    portal axis PAS E - profile size 110x110mm - toothed belt - ball - stroke 1850mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Lexium PAS41 to PAS44, Product Environmental Profile (Version 2.0)
    Description
    This document provides information on the Lexium PAS41/PAS44 product materials with a substance assessment and additional environmental impact information.
    Size pdf
    Size 433.3 KB
    Date 8/1/16
    Description
    This document provides information on the Lexium PAS41/PAS44 product materials with a substance assessment and additional environmental impact information.
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    portal axis PAS E - profile size 110x110mm - toothed belt - ball - stroke 1850mm
    Description
    portal axis PAS E - profile size 110x110mm - toothed belt - ball - stroke 1850mm
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    portal axis PAS E - profile size 110x110mm - toothed belt - ball - stroke 1850mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /