USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Powerbus Busway
Schneider Eletric PB100WF Picture

PB100WF

Green premium brand logo Product Logo
Schneider Eletric PB100WF Picture
PB100WF
Green premium brand logo Product Logo

Powerbus Busway Wall Flange 100 A

Show more characteristics
  • Price*
    140.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Wall mounting plate
    Complementary
    Line Rated Current
    225 A
    range of product
    Powerbus
    height
    254.00 mm (10 in)
    width
    190.50 mm (7.5 in)
    Ordering and shipping details
    Category
    20171-NEW 100A & 225A POWERBUS
    Discount Schedule
    PE8
    Package weight(Lbs)
    0.16 oz (4.536 g)
    Returnability
    Yes
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 12: Busway (Version 1.0)
    Description
    Section 12 of Digest Catalog 178 provides selection information for Powerbus™ Busway, I-Line™ Busway, I-Line™ II Busway, and Power-Zone™ Busway products. Replaces Digest 177 section 12; 0100CT1501_SEC-12
    Size pdf
    Size 1.9 MB
    Date 9/13/19
    Description
    Section 12 of Digest Catalog 178 provides selection information for Powerbus™ Busway, I-Line™ Busway, I-Line™ II Busway, and Power-Zone™ Busway products. Replaces Digest 177 section 12; 0100CT1501_SEC-12
    Square D I-Line and Power-Zone Busway Systems Catalog (Version 6.2)
    Description
    This catalog includes information on features, construction, application, installation, and electrical data for Busway Systems.
    Size pdf
    Size 11.9 MB
    Date 3/22/18
    Description
    This catalog includes information on features, construction, application, installation, and electrical data for Busway Systems.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Powerbus™ Indoor Plug-In Busway (Version 2.2)
    Description
    This document provides instructions to handle, store, install, operate, and maintain Powerbus™ indoor busway equipment.
    Size pdf
    Size 1.4 MB
    Date 12/27/13
    Description
    This document provides instructions to handle, store, install, operate, and maintain Powerbus™ indoor busway equipment.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Powerbus Busway Wall Flange 100 A
    Description
    Powerbus Busway Wall Flange 100 A
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    Powerbus Busway Wall Flange 100 A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Powerbus Busway Wall Flange 100 A
    Description
    Powerbus Busway Wall Flange 100 A
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    Powerbus Busway Wall Flange 100 A
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Powerbus Busway Wall Flange 100 A
    Description
    Powerbus Busway Wall Flange 100 A
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    Powerbus Busway Wall Flange 100 A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /