USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Powerbus Busway
Schneider Eletric PB225EC Picture

PB225EC

Green premium brand logo Product Logo
Schneider Eletric PB225EC Picture
PB225EC
Green premium brand logo Product Logo

PB busway end closure 225A black

Show more characteristics
  • Price*
    226.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    20171-NEW 100A & 225A POWERBUS
    Discount Schedule
    PE8
    GTIN
    00785901682851
    Package weight(Lbs)
    0.16 oz (4.536 g)
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D I-Line and Power-Zone Busway Systems Catalog (Version 6.2)
    Description
    This catalog includes information on features, construction, application, installation, and electrical data for Busway Systems.
    Size pdf
    Size 11.9 MB
    Date 3/22/18
    Description
    This catalog includes information on features, construction, application, installation, and electrical data for Busway Systems.
    CAD
    Format
    Size
    Date
    Add to My Documents
    BUSWAY END CLOSURE 225 A (Version 1.0)
    Files in document
    dwf
    35.2 KB
    dwg
    519.3 KB
    dxf
    3 MB
    pdf
    64.2 KB
    Size zip
    Size 3.6 MB
    Date 2/6/18
    Files in document
    dwf
    35.2 KB
    dwg
    519.3 KB
    dxf
    3 MB
    pdf
    64.2 KB
    PB4A225 - iBusway for Data Center System,straight length & Accessories,225A,240V (Version 1)
    Files in document
    Description
    Power Distribution, Busway Power Distribution
    Size zip
    Size 10.7 MB
    Date 2/8/13
    Files in document
    Description
    Power Distribution, Busway Power Distribution
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PB busway end closure 225A black
    Description
    PB busway end closure 225A black
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    PB busway end closure 225A black
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PB busway end closure 225A black
    Description
    PB busway end closure 225A black
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    PB busway end closure 225A black
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    PB busway end closure 225A black
    Description
    PB busway end closure 225A black
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    PB busway end closure 225A black
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /