Schneider Electric USA Website

Welcome to our website.

Select your location

View all Busway Power Distribution
Schneider Eletric PB225FH Picture

PB225FH

Schneider Eletric PB225FH Picture
The maximum number of products that can be compared is 4

  • Overview
    Description
    Suspend the busway straights above the data center row.
    Model Name
    PB Busway Standard Hanger,225A
    Standard Lead Time
    Usually Ships within 3 Weeks
    Product Distribution
    Canada , United States
    Physical
    Net Weight
    3.8 lbs (1.73 kg)
    Maximum Height
    12.7 inches (323.0 mm)
    Maximum Width
    2.91 inches (74.0 mm)
    Maximum Depth
    1.8 inches (46.0 mm)
    Shipping Weight
    4.2 lbs (1.91 kg)
    Shipping Height
    5.37 inches (136.0 mm)
    Shipping Width
    13.81 inches (351.0 mm)
    Shipping Depth
    16.31 inches (414.0 mm)
    Color
    Black
    Environmental
    Operating Environment
    14 - 104 °F (-10 - 40 °C)
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    -22 - 158 °F (-30 - 70 °C)
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 feet (0-4500 meters)
    Conformance
    Standard warranty
    1 year (parts only)
  • View more View less

    Documents

    Language
    • English9
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 12: Busway (Version 1.0)
    Description
    Section 12 of Digest Catalog 178 provides selection information for Powerbus™ Busway, I-Line™ Busway, I-Line™ II Busway, and Power-Zone™ Busway products. Replaces Digest 177 section 12; 0100CT1501_SEC-12
    Size pdf
    Size 1.9 MB
    Date 9/13/19
    Description
    Section 12 of Digest Catalog 178 provides selection information for Powerbus™ Busway, I-Line™ Busway, I-Line™ II Busway, and Power-Zone™ Busway products. Replaces Digest 177 section 12; 0100CT1501_SEC-12
    Square D I-Line and Power-Zone Busway Systems Catalog (Version 6.2)
    Description
    This catalog includes information on features, construction, application, installation, and electrical data for Busway Systems.
    Size pdf
    Size 11.9 MB
    Date 3/22/18
    Description
    This catalog includes information on features, construction, application, installation, and electrical data for Busway Systems.
    User guide
    Format
    Size
    Date
    Add to My Documents
    iBusway for Data Center Installation: Powerbus Plug-in Busway Straight Sections and Feed Units (100-400A) (Version 0)
    Description
    Installation of iBusway for Data Center busway straight sections and feed units.
    Size pdf
    Size 1.3 MB
    Date 7/25/14
    Description
    Installation of iBusway for Data Center busway straight sections and feed units.
    CAD
    Format
    Size
    Date
    Add to My Documents
    BUSWAY HANGER 225 A (Version 1.0)
    Files in document
    dwf
    25.9 KB
    dwg
    452.4 KB
    dxf
    2.4 MB
    pdf
    48.6 KB
    Size zip
    Size 3 MB
    Date 2/5/18
    Files in document
    dwf
    25.9 KB
    dwg
    452.4 KB
    dxf
    2.4 MB
    pdf
    48.6 KB
    PB4A225A - iBusway for Data Center System,straight length & Accessories,225A,600V (Version 0)
    Files in document
    Description
    Power Distribution, Busway Power Distribution
    Size zip
    Size 9.4 MB
    Date 9/30/14
    Files in document
    Description
    Power Distribution, Busway Power Distribution
    PB4A225 - iBusway for Data Center System,straight length & Accessories,225A,240V (Version 1)
    Files in document
    Description
    Power Distribution, Busway Power Distribution
    Size zip
    Size 10.7 MB
    Date 2/8/13
    Files in document
    Description
    Power Distribution, Busway Power Distribution
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    PB225FH : PB225FH_ROHS_CHINA_DECLARATION
    Description
    PB225FH_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    PB225FH_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PB225FH : PB225FH_ROHS_DECLARATION
    Description
    PB225FH_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    PB225FH_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PB225FH : PB225FH_REACH_DECLARATION
    Description
    PB225FH_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    PB225FH_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /