USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Powerbus Busway
Schneider Eletric PB225HFW Picture

PB225HFW

Product Logo
Schneider Eletric PB225HFW Picture
PB225HFW
Product Logo

Powerbus Busway Side Mount Hanger 225A

Show more characteristics
  • Price*
    120.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Hanger
    Complementary
    Line Rated Current
    225 A
    range of product
    Powerbus
    height
    84.84 mm (3.34 in)
    width
    310.13 mm (12.21 in)
    Ordering and shipping details
    Category
    20171-NEW 100A & 225A POWERBUS
    Discount Schedule
    PE8
    Package weight(Lbs)
    3.00 lb(US) (1.361 kg)
    Returnability
    Yes
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 12: Busway (Version 1.0)
    Description
    Section 12 of Digest Catalog 178 provides selection information for Powerbus™ Busway, I-Line™ Busway, I-Line™ II Busway, and Power-Zone™ Busway products. Replaces Digest 177 section 12; 0100CT1501_SEC-12
    Size pdf
    Size 1.9 MB
    Date 9/13/19
    Description
    Section 12 of Digest Catalog 178 provides selection information for Powerbus™ Busway, I-Line™ Busway, I-Line™ II Busway, and Power-Zone™ Busway products. Replaces Digest 177 section 12; 0100CT1501_SEC-12
    Square D I-Line and Power-Zone Busway Systems Catalog (Version 6.2)
    Description
    This catalog includes information on features, construction, application, installation, and electrical data for Busway Systems.
    Size pdf
    Size 11.9 MB
    Date 3/22/18
    Description
    This catalog includes information on features, construction, application, installation, and electrical data for Busway Systems.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /