USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Powerbus Busway
Schneider Eletric PB400FH Picture

PB400FH

Product Logo
Schneider Eletric PB400FH Picture
PB400FH
Product Logo

Powerbus Busway Standard Hanger 400A

Show more characteristics
  • Price*
    100.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Hanger
    Complementary
    Line Rated Current
    400 A
    range of product
    Powerbus
    height
    332.74 mm (13.1 in)
    width
    110.49 mm (4.35 in)
    depth
    50.80 mm (2 in)
    Ordering and shipping details
    Category
    20171-NEW 100A & 225A POWERBUS
    Discount Schedule
    PE8
    Package weight(Lbs)
    5.00 lb(US) (2.268 kg)
    Returnability
    Yes
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 12: Busway (Version 1.0)
    Description
    Section 12 of Digest Catalog 178 provides selection information for Powerbus™ Busway, I-Line™ Busway, I-Line™ II Busway, and Power-Zone™ Busway products. Replaces Digest 177 section 12; 0100CT1501_SEC-12
    Size pdf
    Size 1.9 MB
    Date 9/13/19
    Description
    Section 12 of Digest Catalog 178 provides selection information for Powerbus™ Busway, I-Line™ Busway, I-Line™ II Busway, and Power-Zone™ Busway products. Replaces Digest 177 section 12; 0100CT1501_SEC-12
    User guide
    Format
    Size
    Date
    Add to My Documents
    iBusway for Data Center Installation: Powerbus Plug-in Busway Straight Sections and Feed Units (100-400A) (Version 0)
    Description
    Installation of iBusway for Data Center busway straight sections and feed units.
    Size pdf
    Size 1.3 MB
    Date 7/25/14
    Description
    Installation of iBusway for Data Center busway straight sections and feed units.
    CAD
    Format
    Size
    Date
    Add to My Documents
    PB4A400A - iBusway for Data Center System,straight length & Accessories,400A,600V (Version 0)
    Files in document
    pdf
    1.9 MB
    zip
    10.6 MB
    Description
    Power Distribution, Busway Power Distribution
    Size zip
    Size 12.5 MB
    Date 9/30/14
    Files in document
    pdf
    1.9 MB
    zip
    10.6 MB
    Description
    Power Distribution, Busway Power Distribution
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Technical Specifications iBusway for Data Center Power Distribution (Version 1)
    Description
    Contains Technical Data, Facility Planning, Drawings, Options, Warranty
    Size pdf
    Size 432.5 KB
    Date 8/8/14
    Description
    Contains Technical Data, Facility Planning, Drawings, Options, Warranty
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Powerbus™ Indoor Plug-In Busway (Version 2.2)
    Description
    This document provides instructions to handle, store, install, operate, and maintain Powerbus™ indoor busway equipment.
    Size pdf
    Size 1.4 MB
    Date 12/27/13
    Description
    This document provides instructions to handle, store, install, operate, and maintain Powerbus™ indoor busway equipment.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /