Schneider Electric USA Website

Welcome to our website.

Select your location

View all Powerbus Busway
Schneider Eletric PBCE3A100AST120B Picture

PBCE3A100AST120B

Green premium brand logo Product Logo
Schneider Eletric PBCE3A100AST120B Picture
PBCE3A100AST120B
Green premium brand logo Product Logo

BUSWAY PLUG-IN STRAIGHT LGTH 10FT 100A 600V 3PH3W 3A CONFIG

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 1,556.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Straight length
    range of product
    Powerbus
    Complementary
    Line Rated Current
    100 A
    Busbar Configuration
    3A L1 + L2 + L3
    Busbar Material
    Silver plated copper busbar
    Integral Ground
    50 percent capacity integral ground bus
    Voltage Rating
    600 V AC
    Number of Phases
    3 phase
    Wiring Configuration
    3-wire
    Length
    3.05 m (10 ft)
    enclosure material
    Painted aluminium black
    number of openings
    10 each side
    Environment
    IP degree of protection
    IP40
    Ordering and shipping details
    Category
    20171 - 100A & 225A BUSWAY LENGTHS & FITTINGS
    Discount Schedule
    PE8
    GTIN
    00785901085522
    Package weight(Lbs)
    13.15 kg (29 lb(US))
    Returnability
    No
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    PBCE3A100AST120B : BUSWAY PLUG-IN STRAIGHT LGTH 10FT 100A 600V 3PH3W 3A CONFIG
    Description
    BUSWAY PLUG-IN STRAIGHT LGTH 10FT 100A 600V 3PH3W 3A CONFIG
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    BUSWAY PLUG-IN STRAIGHT LGTH 10FT 100A 600V 3PH3W 3A CONFIG
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PBCE3A100AST120B : BUSWAY PLUG-IN STRAIGHT LGTH 10FT 100A 600V 3PH3W 3A CONFIG
    Description
    BUSWAY PLUG-IN STRAIGHT LGTH 10FT 100A 600V 3PH3W 3A CONFIG
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    BUSWAY PLUG-IN STRAIGHT LGTH 10FT 100A 600V 3PH3W 3A CONFIG
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PBCE3A100AST120B : BUSWAY PLUG-IN STRAIGHT LGTH 10FT 100A 600V 3PH3W 3A CONFIG
    Description
    BUSWAY PLUG-IN STRAIGHT LGTH 10FT 100A 600V 3PH3W 3A CONFIG
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    BUSWAY PLUG-IN STRAIGHT LGTH 10FT 100A 600V 3PH3W 3A CONFIG
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /