USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Busway Power Distribution
Schneider Eletric PBCE4A225ST048RB Picture

PBCE4A225ST048RB

Schneider Eletric PBCE4A225ST048RB Picture
PBCE4A225ST048RB

PB Busway Straight Distribution, 4ft, 225A, 240V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Description
    Totally enclosed bus bar conductors with finger-safe plug-in openings. Outlets directly above racks ensure flexibility when you need to move, add, or change a branch circuit. Spring‐joint connectors simplify installation and reduce maintenance requirements. No special tools required for installation.
    Model Name
    PB Busway Straight Distribution, 4ft, 225A, 240V
    Standard Lead Time
    Usually Ships within 3 Weeks
    Product Distribution
    Canada , United States
    Output
    Maximum Total Current Draw per Phase
    225 A
    Input
    Nominal Input Voltage
    240V
    Input Frequency
    60 Hz
    Physical
    Net Weight
    20.4 lbs (9.27 kg)
    Maximum Height
    6.94 inches (176.0 mm)
    Maximum Width
    48.0 inches (1219.0 mm)
    Maximum Depth
    3.47 inches (88.0 mm)
    Shipping Weight
    38.4 lbs (17.45 kg)
    Shipping Height
    3.8 inches (97.0 mm)
    Shipping Width
    54.0 inches (1372.0 mm)
    Shipping Depth
    7.7 inches (196.0 mm)
    Color
    Black
    Environmental
    Operating Environment
    14 - 104 °F (-10 - 40 °C)
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    -22 - 158 °F (-30 - 70 °C)
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 feet (0-4500 meters)
    Conformance
    Approvals
    CSA , UL Listed , cUL Listed
    Standard warranty
    1 year (parts only)
  • View more View less

    Documents

    Language
    • English1
    CAD
    Format
    Size
    Date
    Add to My Documents
    PB4A225 - iBusway for Data Center System,straight length & Accessories,225A,240V (Version 1)
    Files in document
    Description
    Power Distribution, Busway Power Distribution
    Size zip
    Size 10.7 MB
    Date 2/8/13
    Files in document
    Description
    Power Distribution, Busway Power Distribution
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /