USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Powerbus Busway
Schneider Eletric PBCE4A400AST048B Picture

PBCE4A400AST048B

Green premium brand logo Product Logo
Schneider Eletric PBCE4A400AST048B Picture
PBCE4A400AST048B
Green premium brand logo Product Logo

BUSWAY PLUG-IN STRAIGHT LGTH 4FT 400A 600V 3PH4W 4A CONFIG

Show more characteristics
  • Price*
    2,340.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Straight length
    range of product
    Powerbus
    Complementary
    Line Rated Current
    400 A
    Busbar Configuration
    4A L1 + L2 + N + L3
    Busbar Material
    Silver plated copper busbar
    Integral Ground
    50 percent capacity integral ground bus
    Voltage Rating
    600 V AC
    Number of Phases
    3 phase
    Wiring Configuration
    4-wire (100 percent neutral)
    Length
    1.22 m (4 ft)
    enclosure material
    Painted aluminium black
    number of openings
    3 each side
    Environment
    IP degree of protection
    IP40
    Ordering and shipping details
    Category
    20171-NEW 100A & 225A POWERBUS
    Discount Schedule
    PE8
    Package weight(Lbs)
    36.00 lb(US) (16.329 kg)
    Returnability
    Yes
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • English10
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 12: Busway (Version 1.0)
    Description
    Section 12 of Digest Catalog 178 provides selection information for Powerbus™ Busway, I-Line™ Busway, I-Line™ II Busway, and Power-Zone™ Busway products. Replaces Digest 177 section 12; 0100CT1501_SEC-12
    Size pdf
    Size 1.9 MB
    Date 9/13/19
    Description
    Section 12 of Digest Catalog 178 provides selection information for Powerbus™ Busway, I-Line™ Busway, I-Line™ II Busway, and Power-Zone™ Busway products. Replaces Digest 177 section 12; 0100CT1501_SEC-12
    iBusway for Data Center (100-400A) Brochure (Version 0)
    Description
    Features, design description, and technical specifications of the iBusway for Data Center solution for North America.
    Size pdf
    Size 1.1 MB
    Date 7/25/14
    Description
    Features, design description, and technical specifications of the iBusway for Data Center solution for North America.
    User guide
    Format
    Size
    Date
    Add to My Documents
    iBusway for Data Center Installation: Powerbus Plug-in Busway Straight Sections and Feed Units (100-400A) (Version 0)
    Description
    Installation of iBusway for Data Center busway straight sections and feed units.
    Size pdf
    Size 1.3 MB
    Date 7/25/14
    Description
    Installation of iBusway for Data Center busway straight sections and feed units.
    CAD
    Format
    Size
    Date
    Add to My Documents
    PB4A400A - iBusway for Data Center System,straight length & Accessories,400A,600V (Version 0)
    Files in document
    pdf
    1.9 MB
    zip
    10.6 MB
    Description
    Power Distribution, Busway Power Distribution
    Size zip
    Size 12.5 MB
    Date 9/30/14
    Files in document
    pdf
    1.9 MB
    zip
    10.6 MB
    Description
    Power Distribution, Busway Power Distribution
    Brochure
    Format
    Size
    Date
    Add to My Documents
    iBusway for Data Center Power Distribution and APC Rack PDUs: Compatibility Chart (North America) (Version 0)
    Description
    Chart that explains compatible APC Rack PDUs for each Tap Off Unit in the iBusway for Data Center power distribution solution.
    Size pdf
    Size 228.1 KB
    Date 7/25/14
    Description
    Chart that explains compatible APC Rack PDUs for each Tap Off Unit in the iBusway for Data Center power distribution solution.
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Technical Specifications iBusway for Data Center Power Distribution (Version 1)
    Description
    Contains Technical Data, Facility Planning, Drawings, Options, Warranty
    Size pdf
    Size 432.5 KB
    Date 8/8/14
    Description
    Contains Technical Data, Facility Planning, Drawings, Options, Warranty
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    BUSWAY PLUG-IN STRAIGHT LGTH 4FT 400A 600V 3PH4W 4A CONFIG
    Description
    BUSWAY PLUG-IN STRAIGHT LGTH 4FT 400A 600V 3PH4W 4A CONFIG
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    BUSWAY PLUG-IN STRAIGHT LGTH 4FT 400A 600V 3PH4W 4A CONFIG
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    BUSWAY PLUG-IN STRAIGHT LGTH 4FT 400A 600V 3PH4W 4A CONFIG
    Description
    BUSWAY PLUG-IN STRAIGHT LGTH 4FT 400A 600V 3PH4W 4A CONFIG
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    BUSWAY PLUG-IN STRAIGHT LGTH 4FT 400A 600V 3PH4W 4A CONFIG
    Specification for tender
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 129.7 KB
    Date 10/24/14
    Files in document
    Description
    Guide Specification
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    BUSWAY PLUG-IN STRAIGHT LGTH 4FT 400A 600V 3PH4W 4A CONFIG
    Description
    BUSWAY PLUG-IN STRAIGHT LGTH 4FT 400A 600V 3PH4W 4A CONFIG
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    BUSWAY PLUG-IN STRAIGHT LGTH 4FT 400A 600V 3PH4W 4A CONFIG
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /