USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Powerbus Busway
Schneider Eletric PBCE5A100AST120B Picture

PBCE5A100AST120B

Green premium brand logo Product Logo
Schneider Eletric PBCE5A100AST120B Picture
PBCE5A100AST120B
Green premium brand logo Product Logo

BUSWAY PLUG-IN STRAIGHT LGTH 10FT 100A 600V 3PH4W 5A CONFIG

Show more characteristics
  • Price*
    2,319.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Straight length
    range of product
    Powerbus
    Complementary
    Line Rated Current
    100 A
    Busbar Configuration
    5A L1 + IG + L2 + N + L3
    Busbar Material
    Silver plated copper busbar
    Integral Ground
    50 percent capacity integral ground bus
    Voltage Rating
    600 V AC
    Number of Phases
    3 phase
    Wiring Configuration
    4-wire (isolated ground and 100 percent neutral)
    Length
    3.05 m (10 ft)
    enclosure material
    Painted aluminium black
    number of openings
    10 each side
    Environment
    IP degree of protection
    IP40
    Ordering and shipping details
    Category
    20171-NEW 100A & 225A POWERBUS
    Discount Schedule
    PE8
    Package weight(Lbs)
    34.00 lb(US) (15.422 kg)
    Returnability
    No
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    BUSWAY PLUG-IN STRAIGHT LGTH 10FT 100A 600V 3PH4W 5A CONFIG
    Description
    BUSWAY PLUG-IN STRAIGHT LGTH 10FT 100A 600V 3PH4W 5A CONFIG
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    BUSWAY PLUG-IN STRAIGHT LGTH 10FT 100A 600V 3PH4W 5A CONFIG
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    BUSWAY PLUG-IN STRAIGHT LGTH 10FT 100A 600V 3PH4W 5A CONFIG
    Description
    BUSWAY PLUG-IN STRAIGHT LGTH 10FT 100A 600V 3PH4W 5A CONFIG
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    BUSWAY PLUG-IN STRAIGHT LGTH 10FT 100A 600V 3PH4W 5A CONFIG
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    BUSWAY PLUG-IN STRAIGHT LGTH 10FT 100A 600V 3PH4W 5A CONFIG
    Description
    BUSWAY PLUG-IN STRAIGHT LGTH 10FT 100A 600V 3PH4W 5A CONFIG
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    BUSWAY PLUG-IN STRAIGHT LGTH 10FT 100A 600V 3PH4W 5A CONFIG
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /