USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Powerbus Busway
Schneider Eletric PBCF3A400ATBM2B Picture

PBCF3A400ATBM2B

Green premium brand logo Product Logo
Schneider Eletric PBCF3A400ATBM2B Picture
PBCF3A400ATBM2B
Green premium brand logo Product Logo

BUSWAY TAP BOX 400A 240V 3PH3W 3A CONFIG WITH METER

Show more characteristics
  • Price*
    7,520.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Tap box
    range of product
    Powerbus
    Options
    PM5350 meter
    Complementary
    Current Rating
    400 A
    Busbar Configuration
    3A L1 + L2 + L3
    Busbar Material
    Silver plated copper busbar
    Integral Ground
    50 percent capacity integral ground bus
    Voltage Rating
    240 V AC
    Number of Phases
    3 phase
    wiring configuration
    3-wire
    Wire Gauge
    AWG 1...600 kcmil 2 phase and neutral
    AWG 10...AWG 2/0 2 ground
    enclosure material
    Painted aluminium black
    Environment
    IP degree of protection
    IP40
    Ordering and shipping details
    Category
    20171-NEW 100A & 225A POWERBUS
    Discount Schedule
    PE8
    Package weight(Lbs)
    100.00 lb(US) (45.359 kg)
    Returnability
    No
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    BUSWAY TAP BOX 400A 240V 3PH3W 3A CONFIG WITH METER
    Description
    BUSWAY TAP BOX 400A 240V 3PH3W 3A CONFIG WITH METER
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    BUSWAY TAP BOX 400A 240V 3PH3W 3A CONFIG WITH METER
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    BUSWAY TAP BOX 400A 240V 3PH3W 3A CONFIG WITH METER
    Description
    BUSWAY TAP BOX 400A 240V 3PH3W 3A CONFIG WITH METER
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    BUSWAY TAP BOX 400A 240V 3PH3W 3A CONFIG WITH METER
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    BUSWAY TAP BOX 400A 240V 3PH3W 3A CONFIG WITH METER
    Description
    BUSWAY TAP BOX 400A 240V 3PH3W 3A CONFIG WITH METER
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    BUSWAY TAP BOX 400A 240V 3PH3W 3A CONFIG WITH METER
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /