USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Powerbus Busway
Schneider Eletric PBCF4B400ALLB Picture

PBCF4B400ALLB

Green premium brand logo Product Logo
Schneider Eletric PBCF4B400ALLB Picture
PBCF4B400ALLB
Green premium brand logo Product Logo

BUSWAY ELBOW, LEFT 400A 600V 3PH3W 4B CONFIG

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    3,595.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Elbow
    range of product
    Powerbus
    Complementary
    Current Rating
    400 A
    Busbar Configuration
    4B L1 + IG + L2 + L3
    Busbar Material
    Silver plated copper busbar
    Integral Ground
    50 percent capacity integral ground bus
    Voltage Rating
    600 V AC
    Number of Phases
    3 phase
    wiring configuration
    3-wire (isolated ground)
    enclosure material
    Painted aluminium black
    installation direction
    Left
    Environment
    IP degree of protection
    IP40
    Ordering and shipping details
    Category
    20171 - 100A & 225A BUSWAY LENGTHS & FITTINGS
    Discount Schedule
    PE8
    Package weight(Lbs)
    7.26 kg (16 lb(US))
    Returnability
    No
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    BUSWAY ELBOW, LEFT 400A 600V 3PH3W 4B CONFIG
    Description
    BUSWAY ELBOW, LEFT 400A 600V 3PH3W 4B CONFIG
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    BUSWAY ELBOW, LEFT 400A 600V 3PH3W 4B CONFIG
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    BUSWAY ELBOW, LEFT 400A 600V 3PH3W 4B CONFIG
    Description
    BUSWAY ELBOW, LEFT 400A 600V 3PH3W 4B CONFIG
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    BUSWAY ELBOW, LEFT 400A 600V 3PH3W 4B CONFIG
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    BUSWAY ELBOW, LEFT 400A 600V 3PH3W 4B CONFIG
    Description
    BUSWAY ELBOW, LEFT 400A 600V 3PH3W 4B CONFIG
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    BUSWAY ELBOW, LEFT 400A 600V 3PH3W 4B CONFIG
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /