Schneider Electric USA Website

Welcome to our website.

Select your location

View all Powerbus Busway
Schneider Eletric PBCF5A100ALRB Picture

PBCF5A100ALRB

Green premium brand logo Product Logo
Schneider Eletric PBCF5A100ALRB Picture
PBCF5A100ALRB
Green premium brand logo Product Logo

BUSWAY ELBOW, RIGHT 100A 600V 3PH4W 5A CONFIG

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    2,212.00 USD
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Elbow
    range of product
    Powerbus
    Complementary
    Current Rating
    100 A
    Busbar Configuration
    5A L1 + IG + L2 + N + L3
    Busbar Material
    Silver plated copper busbar
    Integral Ground
    50 percent capacity integral ground bus
    Voltage Rating
    600 V AC
    Number of Phases
    3 phase
    wiring configuration
    4-wire (isolated ground and 100 percent neutral)
    enclosure material
    Painted aluminium black
    installation direction
    Right
    Environment
    IP degree of protection
    IP40
    Ordering and shipping details
    Category
    20171 - 100A & 225A BUSWAY LENGTHS & FITTINGS
    Discount Schedule
    PE8
    Package weight(Lbs)
    3.08 kg (6.8 lb(US))
    Returnability
    No
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    PBCF5A100ALRB : BUSWAY ELBOW, RIGHT 100A 600V 3PH4W 5A CONFIG
    Description
    BUSWAY ELBOW, RIGHT 100A 600V 3PH4W 5A CONFIG
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    BUSWAY ELBOW, RIGHT 100A 600V 3PH4W 5A CONFIG
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PBCF5A100ALRB : BUSWAY ELBOW, RIGHT 100A 600V 3PH4W 5A CONFIG
    Description
    BUSWAY ELBOW, RIGHT 100A 600V 3PH4W 5A CONFIG
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    BUSWAY ELBOW, RIGHT 100A 600V 3PH4W 5A CONFIG
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PBCF5A100ALRB : BUSWAY ELBOW, RIGHT 100A 600V 3PH4W 5A CONFIG
    Description
    BUSWAY ELBOW, RIGHT 100A 600V 3PH4W 5A CONFIG
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    BUSWAY ELBOW, RIGHT 100A 600V 3PH4W 5A CONFIG
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /