Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Powerbus Busway
Schneider Eletric PBHS0815 Picture

PBHS0815

Green premium brand logo Product Logo
Schneider Eletric PBHS0815 Picture
PBHS0815
Green premium brand logo Product Logo

Powerbus PIU 15 ft. MAX Hookstick Extension Pole

Show more characteristics
  • 980.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Extender kit
    Complementary
    range of product
    Powerbus
    Ordering and shipping details
    Category
    20172-NEW 100A & 225A PLUGS POWERBUS
    Discount Schedule
    PE8
    Returnability
    No
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    PBHS0815 : PBHS0815_ROHS_CHINA_DECLARATION
    Description
    PBHS0815_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    PBHS0815_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PBHS0815 : PBHS0815_ROHS_DECLARATION
    Description
    PBHS0815_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    PBHS0815_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PBHS0815 : PBHS0815_REACH_DECLARATION
    Description
    PBHS0815_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    PBHS0815_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /