Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Powerbus Busway
Schneider Eletric PBPEDU4A100FOOL515M4 Picture

PBPEDU4A100FOOL515M4

Schneider Eletric PBPEDU4A100FOOL515M4 Picture
PBPEDU4A100FOOL515M4

Busway Circuit Breaker Plug-in Unit 15A 415/240V 4A 6FT CORD L5-15 W/METER

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Plug-in unit
    range of product
    Powerbus
    Complementary
    Line Rated Current
    100 A
    [Ue] rated operational voltage
    240/415 V AC
    Busbar Configuration
    4A L1 + L2 + N + L3
    Number of Phases
    3 phase
    wiring configuration
    4-wire (100 percent neutral)
    Circuit Breaker Type
    EDU, 15 A, 1 1 breaker
    Number of Receptacles
    PM5350 meter
    cable length
    Drop cable 1.83 m (6 ft)
    connector type
    L5-15
    Environment
    NEMA Enclosure Rating
    NEMA 1
    IP degree of protection
    IP40
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /