USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Powerbus Busway
Schneider Eletric PBPEDU5A100COOL515M1 Picture

PBPEDU5A100COOL515M1

Schneider Eletric PBPEDU5A100COOL515M1 Picture
PBPEDU5A100COOL515M1

Busway Circuit Breaker Plug-in Unit 15A 208Y/120V 5A 3FT CORD L5-15 W/METER

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Plug-in unit
    range of product
    Powerbus
    Complementary
    Line Rated Current
    100 A
    [Ue] rated operational voltage
    208Y/120 V AC
    Busbar Configuration
    5A L1 + IG + L2 + N + L3
    Number of Phases
    3 phase
    wiring configuration
    4-wire (isolated ground and 100 percent neutral)
    Circuit Breaker Type
    EDU, 15 A, 1 1 breaker
    Number of Receptacles
    PM5350 meter
    cable length
    Drop cable 0.91 m (3 ft)
    connector type
    L5-15
    Environment
    NEMA Enclosure Rating
    NEMA 1
    IP degree of protection
    IP40
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /