Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Powerbus Busway
Schneider Eletric PBPEDU5B100FOOL615M1 Picture

PBPEDU5B100FOOL615M1

Schneider Eletric PBPEDU5B100FOOL615M1 Picture
PBPEDU5B100FOOL615M1

Busway Circuit Breaker Plug-in Unit 15A 208Y/120V 5B 6FT CORD L6-15 W/METER

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Plug-in unit
    range of product
    Powerbus
    Complementary
    Line Rated Current
    100 A
    [Ue] rated operational voltage
    208Y/120 V AC
    Busbar Configuration
    5B L1 + N + L2 + N + L3
    Number of Phases
    3 phase
    wiring configuration
    4-wire (200 percent neutral)
    Circuit Breaker Type
    EDU, 15 A, 2 1 breaker
    Number of Receptacles
    PM5350 meter
    cable length
    Drop cable 1.83 m (6 ft)
    connector type
    L6-15
    Environment
    NEMA Enclosure Rating
    NEMA 1
    IP degree of protection
    IP40
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /