Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   AccuSine PCS+
Schneider Eletric PCSP047D6IP31 Picture

PCSP047D6IP31

Green premium brand logo Product Logo
Schneider Eletric PCSP047D6IP31 Picture
PCSP047D6IP31
Green premium brand logo Product Logo

Active harmonic filter 47 amp 500-600 VAC IP31 Enclosure

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 83,079.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    AccuSine
    product name
    AccuSine PCS+
    product or component type
    Active harmonic filter
    Complementary
    Network type
    3P
    Network configuration
    3 or 4 wires
    network rated voltage
    500…600 V AC
    Input Frequency
    50/60 Hz +/- 3 Hz auto sensing
    maximum permissible voltage
    1.1 x Un
    Neutral correction
    Not provided
    RMS output current rating
    47 A
    reactive power rating
    49 kvar 600 V AC 50/60 Hz
    Operating modes
    Mains current balancing
    Harmonic cancellation
    Power factor correction
    Installation location
    Indoor
    enclosure mounting
    Floor-standing
    protection type
    Circuit breaker protection
    Disconnect type
    Door-interlocked with rotary handle
    Interrupt capacity
    100 kA
    Heat dissipation
    Rear plenum with forced ventilation for high heat flow
    electromagnetic compatibility
    Conducted EMC, class A EN 61000-6-4
    accessibility for operation
    Front
    location of connection
    Top or bottom
    Environment
    Enclosure degree of protection
    IP31
    environmental characteristic
    Operating 3C2 IEC 60721-3-3
    Operating 3S2 IEC 60721-3-3
    Storage 3C3 IEC 60721-3-3
    Storage 3S3 IEC 60721-3-3
    operating altitude
    <= 3280.84 ft (1000 m) 1 % per 100 m
    ambient air temperature for operation
    32…104 °F (0…40 °C)
    32…122 °F (0…50 °C) maximum with current derating of 2 % per °C
    relative humidity
    0…95 %
    PCBA protection
    Conformal coated
    standards
    CSA C22.2 No 60947-1-07
    EN 60439-1
    UL 508
    CSA C22.2 No 14
    EN 61000-6-4
    UL 60947-1
    product certifications
    RCM
    ABS
    CE
    CULus
    ambient air temperature for storage
    -4…140 °F (-20…60 °C)
    Net Weight
    870.83 lb(US) (395 kg)
    Maximum Height
    82.68 in (2100 mm)
    Maximum Width
    51.18 in (1300 mm)
    color
    Light gray RAL 7035)
    Maximum Depth
    19.69 in (500 mm)
    Ordering and shipping details
    Category
    00089 - ACTIVE FILTERS
    Discount Schedule
    DE2C
    GTIN
    03606480851193
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1366.87 lb(US) (620.00 kg)
    Returnability
    No
    Country of origin
    US
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    7.65 ft (2.331 m)
    Package 1 width
    3.44 ft (1.048 m)
    Package 1 Length
    5.34 ft (1.629 m)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.2 MB
    Date 1/29/20
    User guide
    Format
    Size
    Date
    Add to My Documents
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 2.4 MB
    Date 7/9/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    PCSP047D6IP31 : PCSP047D6IP31_ROHS_CHINA_DECLARATION
    Description
    PCSP047D6IP31_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    PCSP047D6IP31_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.8 MB
    Date 12/17/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PCSP047D6IP31 : PCSP047D6IP31_ROHS_DECLARATION
    Description
    PCSP047D6IP31_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    PCSP047D6IP31_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 262.7 KB
    Date 12/17/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PCSP047D6IP31 : PCSP047D6IP31_REACH_DECLARATION
    Description
    PCSP047D6IP31_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    PCSP047D6IP31_REACH_DECLARATION
  • View more View less

    Software and Firmware

    Language
    • English1
    Firmware
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.