Schneider Electric USA Website

Welcome to our website.

Select your location

View all AccuSine PCS+
Schneider Eletric PCSP060D5IP00 Picture

PCSP060D5IP00

Green premium brand logo Product Logo
Schneider Eletric PCSP060D5IP00 Picture
PCSP060D5IP00
Green premium brand logo Product Logo

Active harmonic filter - 60 A 380..480 V AC - IP00 enclosure

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 32,546.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    AccuSine
    product name
    AccuSine PCS+
    product or component type
    Active harmonic filter
    Complementary
    Network type
    3P
    Network configuration
    3 or 4 wires
    network rated voltage
    380…480 V AC
    network frequency
    50/60 Hz +/- 3 Hz auto sensing
    maximum permissible voltage
    1.1 x Un
    Neutral correction
    Not provided
    RMS output current rating
    60 A
    reactive power rating
    50 kvar 480 V AC 50/60 Hz
    Operating modes
    Harmonic cancellation
    Mains current balancing
    Power factor correction
    Installation location
    Indoor
    enclosure mounting
    Wall mounted
    protection type
    Without protection
    Heat dissipation
    Rear plenum with forced ventilation for high heat flow
    electromagnetic compatibility
    Conducted EMC, class A EN 61000-6-4
    accessibility for operation
    Front
    location of connection
    Bottom
    Environment
    Enclosure degree of protection
    IP00
    environmental characteristic
    Operating 3C2 IEC 60721-3-3
    Operating 3S2 IEC 60721-3-3
    Storage 3C3 IEC 60721-3-3
    Storage 3S3 IEC 60721-3-3
    operating altitude
    <= 3280.84 ft (1000 m) 1 % per 100 m
    ambient air temperature for operation
    32…104 °F (0…40 °C)
    32…122 °F (0…50 °C) maximum with current derating of 2 % per °C
    relative humidity
    0…95 %
    PCBA protection
    Conformal coated
    standards
    UL 508
    CSA C22.2 No 60947-1-07
    UL 60947-1
    EN 61000-6-4
    EN 60439-1
    CSA C22.2 No 14
    product certifications
    DNV-GL
    ABS
    RCM
    CE
    CULus
    ambient air temperature for storage
    -4…140 °F (-20…60 °C)
    net weight
    198.42 lb(US) (90 kg)
    height
    51.18 in (1300 mm)
    width
    16.57 in (421 mm)
    color
    Light grey RAL 7035)
    depth
    13.74 in (349 mm)
    Ordering and shipping details
    Category
    00089 - ACTIVE FILTERS
    Discount Schedule
    DE2C
    GTIN
    03606480850998
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English9
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 5.5 MB
    Date 8/14/15
    Description
    IP00, IP20, UL Type 1, and UL Type Open
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 23.1 MB
    Date 3/16/15
    Catalog Pages
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 4 MB
    Date 4/8/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    PCSP060D5IP00 : Active harmonic filter - 60 A 380..480 V AC - IP00 enclosure
    Description
    Active harmonic filter - 60 A 380..480 V AC - IP00 enclosure
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    Active harmonic filter - 60 A 380..480 V AC - IP00 enclosure
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Accusine PCS End of Life Instructions (Version 1.0)
    Description
    Accusine PCS End of Life Instructions
    Size pdf
    Size 1.8 MB
    Date 12/17/15
    Description
    Accusine PCS End of Life Instructions
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PCSP060D5IP00 : Active harmonic filter - 60 A 380..480 V AC - IP00 enclosure
    Description
    Active harmonic filter - 60 A 380..480 V AC - IP00 enclosure
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    Active harmonic filter - 60 A 380..480 V AC - IP00 enclosure
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Accusine PCS Product Environment Profile (Version 1.0)
    Description
    Accusine PCS Product Environment Profil
    Size pdf
    Size 262.7 KB
    Date 12/17/15
    Description
    Accusine PCS Product Environment Profil
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PCSP060D5IP00 : Active harmonic filter - 60 A 380..480 V AC - IP00 enclosure
    Description
    Active harmonic filter - 60 A 380..480 V AC - IP00 enclosure
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    Active harmonic filter - 60 A 380..480 V AC - IP00 enclosure
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /