USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all AccuSine PCS+
Schneider Eletric PCSP235D6N12 Picture

PCSP235D6N12

Green premium brand logo Product Logo
Schneider Eletric PCSP235D6N12 Picture
PCSP235D6N12
Green premium brand logo Product Logo

Active harmonic filter 235 amp 500-600 VAC N12 Enclosure

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    192,066.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    AccuSine
    product name
    AccuSine PCS+
    product or component type
    Active harmonic filter
    Complementary
    Network type
    3P
    Network configuration
    3 or 4 wires
    network rated voltage
    500…600 V AC
    network frequency
    50/60 Hz +/- 3 % auto sensing
    maximum permissible voltage
    1.1 x Un
    Neutral correction
    Not provided
    RMS output current rating
    235 A
    reactive power rating
    244 kvar 600 V AC 50/60 Hz
    Operating modes
    Power factor correction
    Harmonic cancellation
    Mains current balancing
    Installation location
    Indoor
    enclosure mounting
    Floor-standing
    protection type
    Circuit breaker protection
    Disconnect type
    Door-interlocked with rotary handle
    Interrupt capacity
    100 kA
    Heat dissipation
    Rear plenum with forced ventilation for high heat flow
    electromagnetic compatibility
    Conducted EMC, class A EN 61000-6-4
    accessibility for operation
    Front
    location of connection
    Top or bottom
    Environment
    Enclosure degree of protection
    UL type 12
    environmental characteristic
    Operating 3C2 IEC 60721-3-3
    Operating 3S2 IEC 60721-3-3
    Storage 3C3 IEC 60721-3-3
    Storage 3S3 IEC 60721-3-3
    operating altitude
    <= 3280.84 ft (1000 m) 1 % per 100 m
    ambient air temperature for operation
    32…104 °F (0…40 °C)
    32…122 °F (0…50 °C) maximum with current derating of 2 % per °C
    relative humidity
    0…95 %
    PCBA protection
    Conformal coated
    standards
    CSA C22.2 No 60947-1-07
    EN 61000-6-4
    EN 60439-1
    UL 508
    CSA C22.2 No 14
    UL 60947-1
    product certifications
    CE
    RCM
    ABS
    CULus
    ambient air temperature for storage
    -4…140 °F (-20…60 °C)
    net weight
    2182.58 lb(US) (990 kg)
    height
    82.68 in (2100 mm)
    width
    55.12 in (1400 mm)
    color
    Light grey RAL 7035)
    depth
    23.62 in (600 mm)
    Ordering and shipping details
    Category
    00089 - ACTIVE FILTERS
    Discount Schedule
    DE2C
    GTIN
    03606480851346
    Package weight(Lbs)
    916.00 kg (2019.43 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.1 MB
    Date 6/15/15
    Description
    600-690 Volt UL Type 2, UL Type 12, IP31, and IP54
    CAD
    Format
    Size
    Date
    Add to My Documents
    Catalog Pages
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 4 MB
    Date 4/8/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Active harmonic filter 235 amp 500-600 VAC N12 Enclosure
    Description
    Active harmonic filter 235 amp 500-600 VAC N12 Enclosure
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    Active harmonic filter 235 amp 500-600 VAC N12 Enclosure
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Accusine PCS End of Life Instructions (Version 1.0)
    Description
    Accusine PCS End of Life Instructions
    Size pdf
    Size 1.8 MB
    Date 12/17/15
    Description
    Accusine PCS End of Life Instructions
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Active harmonic filter 235 amp 500-600 VAC N12 Enclosure
    Description
    Active harmonic filter 235 amp 500-600 VAC N12 Enclosure
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    Active harmonic filter 235 amp 500-600 VAC N12 Enclosure
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Accusine PCS Product Environment Profile (Version 1.0)
    Description
    Accusine PCS Product Environment Profil
    Size pdf
    Size 262.7 KB
    Date 12/17/15
    Description
    Accusine PCS Product Environment Profil
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Active harmonic filter 235 amp 500-600 VAC N12 Enclosure
    Description
    Active harmonic filter 235 amp 500-600 VAC N12 Enclosure
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    Active harmonic filter 235 amp 500-600 VAC N12 Enclosure
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /