Schneider Electric USA Website

Welcome to our website.

Select your location

View all AccuSine PCS+
Schneider Eletric PCSP300D2IP00 Picture

PCSP300D2IP00

Product Logo
Schneider Eletric PCSP300D2IP00 Picture
PCSP300D2IP00
Product Logo

Active harmonic filter 300 amp 208-240 VAC IP00 Enclosure

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 91,465.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    AccuSine
    product name
    AccuSine PCS+
    product or component type
    Active harmonic filter
    Complementary
    Network type
    3P
    Network configuration
    3 or 4 wires
    network rated voltage
    208…240 V AC
    network frequency
    50/60 Hz +/- 3 % auto sensing
    maximum permissible voltage
    1.1 x Un
    Neutral correction
    Not provided
    RMS output current rating
    300 A
    reactive power rating
    124.7 kvar 240 V AC 50/60 Hz
    Operating modes
    Harmonic cancellation
    Power factor correction
    Mains current balancing
    Installation location
    Indoor
    enclosure mounting
    Wall mounted
    protection type
    Without protection
    Heat dissipation
    Rear plenum with forced ventilation for high heat flow
    electromagnetic compatibility
    Conducted EMC, class A EN 61000-6-4
    accessibility for operation
    Front
    location of connection
    Bottom
    Environment
    Enclosure degree of protection
    IP00
    environmental characteristic
    Operating 3C2 IEC 60721-3-3
    Operating 3S2 IEC 60721-3-3
    Storage 3C3 IEC 60721-3-3
    Storage 3S3 IEC 60721-3-3
    operating altitude
    <= 3280.84 ft (1000 m) 1 % per 100 m
    ambient air temperature for operation
    32…104 °F (0…40 °C)
    32…122 °F (0…50 °C) maximum with current derating of 2 % per °C
    relative humidity
    0…95 %
    PCBA protection
    Conformal coated
    standards
    UL 60947-1
    EN 61000-6-4
    UL 508
    CSA C22.2 No 60947-1-07
    EN 60439-1
    CSA C22.2 No 14
    product certifications
    RCM
    DNV-GL
    ABS
    CULus
    CE
    ambient air temperature for storage
    -4…140 °F (-20…60 °C)
    product weight
    485.02 lb(US) (220 kg)
    height
    61.42 in (1560 mm)
    width
    22.91 in (582 mm)
    color
    Light grey RAL 7035)
    depth
    17.24 in (438 mm)
    Ordering and shipping details
    Category
    00089 - ACTIVE FILTERS
    Discount Schedule
    DE2C
    Package weight(Lbs)
    281.23 kg (620 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PCSP300D2IP00 : PCSP300D2IP00_ROHS_DECLARATION
    Description
    PCSP300D2IP00_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    PCSP300D2IP00_ROHS_DECLARATION
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /