Schneider Electric USA Website

Welcome to our website.

Select your location

View all AccuSine PFV+
Schneider Eletric PCSPCT190X10005 Picture

PCSPCT190X10005

Green premium brand logo Product Logo
Schneider Eletric PCSPCT190X10005 Picture
PCSPCT190X10005
Green premium brand logo Product Logo

AccuSine+ auxiliary transformer - 1/5 - Step-up Transformer to 5 A

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1,285.00 USD
The maximum number of products that can be compared is 4

  • Main
    range
    AccuSine
    product or component type
    Auxiliary transformer
    accessory / separate part category
    Measurement accessory
    range compatibility
    AccuSine PCS+ active harmonic filter
    AccuSine PFV+ electronic VAR controller
    secondary current
    5 A
    Complementary
    current transformer ratio
    1/5
    electrical connection
    Studs2500 V
    input impedance
    0.5 Ohm
    Line Rated Current
    1 A
    thermal factor
    1.33 86 °F (30 °C)
    1 131 °F (55 °C)
    network frequency
    50...400 Hz
    [Ue] rated operational voltage
    600 V AC 50...400 Hz
    [Uimp] rated impulse withstand voltage
    10 kV 50 µs)
    mounting mode
    By screws
    mounting support
    Plate
    width
    Base width 4.50 in (114.3 mm)
    Body 4.50 in (114.3 mm)
    height
    Body 4.88 in (124 mm)
    depth
    Base depth 4.69 in (119.1 mm)
    Body 2.19 in (55.6 mm)
    product weight
    3.97 lb(US) (1.8 kg)
    Environment
    product certifications
    CURus
    CSA
    Ordering and shipping details
    Category
    00089 - ACTIVE FILTERS
    Discount Schedule
    DE2C
    GTIN
    03606480891380
    Package weight(Lbs)
    3.00 kg (6.61 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • English4
    Catalog Pages
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.1 MB
    Date 4/8/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    PCSPCT190X10005 : AccuSine+ auxiliary transformer - 1/5 - Step-up Transformer to 5 A
    Description
    AccuSine+ auxiliary transformer - 1/5 - Step-up Transformer to 5 A
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    AccuSine+ auxiliary transformer - 1/5 - Step-up Transformer to 5 A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PCSPCT190X10005 : AccuSine+ auxiliary transformer - 1/5 - Step-up Transformer to 5 A
    Description
    AccuSine+ auxiliary transformer - 1/5 - Step-up Transformer to 5 A
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    AccuSine+ auxiliary transformer - 1/5 - Step-up Transformer to 5 A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PCSPCT190X10005 : AccuSine+ auxiliary transformer - 1/5 - Step-up Transformer to 5 A
    Description
    AccuSine+ auxiliary transformer - 1/5 - Step-up Transformer to 5 A
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    AccuSine+ auxiliary transformer - 1/5 - Step-up Transformer to 5 A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /