USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all AccuSine PFV+
Schneider Eletric PCSPCTFCL100056 Picture

PCSPCTFCL100056

Product Logo
Schneider Eletric PCSPCTFCL100056 Picture
PCSPCTFCL100056
Product Logo

AccuSine+ current transformer - 1000/5 - Round Split Core - diam: 152.4mm

Show more characteristics
  • Price*
    1,974.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    AccuSine
    product or component type
    Current transformer
    accessory / separate part category
    Measurement accessory
    range compatibility
    AccuSine PCS+ active harmonic filter
    AccuSine PFV+ electronic VAR controller
    current transformer type
    Split core balance
    secondary current
    5 A
    Complementary
    current transformer ratio
    1000/5
    electrical connection
    Flying lead 11.98 ft (3.65 m)720 V
    input impedance
    0.2 Ohm
    Line Rated Current
    1000 A
    thermal factor
    1.25 86 °F (30 °C)
    1 131 °F (55 °C)
    network frequency
    50...400 Hz
    measurement accuracy
    1 %
    accuracy class
    Class 1
    [Ue] rated operational voltage
    < 720 V AC 50...400 Hz
    [Uimp] rated impulse withstand voltage
    10 kV 50 µs)
    depth
    Outside 1.50 in (38.1 mm)
    diameter
    Inner 6.00 in (152.4 mm)
    Outer 8.50 in (215.9 mm)
    net weight
    4.19 lb(US) (1.9 kg)
    Environment
    standards
    IEC 60044-1
    product certifications
    CE
    CURus
    ambient air temperature for operation
    -49…131 °F (-45…55 °C)
    Ordering and shipping details
    Category
    00089-ACTIVE FILTERS
    Discount Schedule
    DE2C
    Package weight(Lbs)
    5.00 lb(US) (2.268 kg)
    Returnability
    No
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English2
    Catalog Pages
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.1 MB
    Date 4/8/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PCSPCTFCL100056_ROHS_DECLARATION
    Description
    PCSPCTFCL100056_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    PCSPCTFCL100056_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /