USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all AccuSine PFV+
Schneider Eletric PCSPCTFCL500058 Picture

PCSPCTFCL500058

Green premium brand logo Product Logo
Schneider Eletric PCSPCTFCL500058 Picture
PCSPCTFCL500058
Green premium brand logo Product Logo

AccuSine+ current transformer - 5000/5 - Round Split Core - diam: 203.2mm

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    2,373.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    AccuSine
    product or component type
    Current transformer
    accessory / separate part category
    Measurement accessory
    range compatibility
    AccuSine PCS+ active harmonic filter
    AccuSine PFV+ electronic VAR controller
    current transformer type
    Split core balance
    secondary current
    5 A
    Complementary
    current transformer ratio
    5000/5
    electrical connection
    Flying lead 11.98 ft (3.65 m)720 V
    input impedance
    1.8 Ohm
    Line Rated Current
    5000 A
    thermal factor
    1.25 86 °F (30 °C)
    1 131 °F (55 °C)
    network frequency
    50...400 Hz
    measurement accuracy
    1 %
    accuracy class
    Class 1
    [Ue] rated operational voltage
    < 720 V AC 50...400 Hz
    [Uimp] rated impulse withstand voltage
    10 kV 50 µs)
    depth
    Outside 1.50 in (38.1 mm)
    diameter
    Inner 8.00 in (203.2 mm)
    Outer 10.50 in (266.7 mm)
    net weight
    5.51 lb(US) (2.5 kg)
    Environment
    standards
    IEC 60044-1
    product certifications
    CURus
    CE
    ambient air temperature for operation
    -49…131 °F (-45…55 °C)
    ambient air temperature for storage
    -49…392 °F (-45…200 °C)
    Ordering and shipping details
    Category
    00089 - ACTIVE FILTERS
    Discount Schedule
    DE2C
    GTIN
    03606480892097
    Package weight(Lbs)
    2.49 kg (5.5 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • English4
    Catalog Pages
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.1 MB
    Date 4/8/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    AccuSine+ current transformer - 5000/5 - Round Split Core - diam: 203.2mm
    Description
    AccuSine+ current transformer - 5000/5 - Round Split Core - diam: 203.2mm
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    AccuSine+ current transformer - 5000/5 - Round Split Core - diam: 203.2mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    AccuSine+ current transformer - 5000/5 - Round Split Core - diam: 203.2mm
    Description
    AccuSine+ current transformer - 5000/5 - Round Split Core - diam: 203.2mm
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    AccuSine+ current transformer - 5000/5 - Round Split Core - diam: 203.2mm
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    AccuSine+ current transformer - 5000/5 - Round Split Core - diam: 203.2mm
    Description
    AccuSine+ current transformer - 5000/5 - Round Split Core - diam: 203.2mm
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    AccuSine+ current transformer - 5000/5 - Round Split Core - diam: 203.2mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /