Schneider Electric USA Website

Welcome to our website.

Select your location

View all AccuSine PCS+
Schneider Eletric PCSPEAV98955 Picture

PCSPEAV98955

Product Logo
Schneider Eletric PCSPEAV98955 Picture
PCSPEAV98955
Product Logo

AccuSine PCS+ 300A IGBT power section replacement kit

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    33,527.00 USD
The maximum number of products that can be compared is 4

  • Main
    range
    AccuSine
    product or component type
    Powerboard
    accessory / separate part category
    Power distribution
    range compatibility
    AccuSine PCS+ active harmonic filter
    offer type
    Spare part
    Complementary
    mounting location
    Enclosure
    nominal output current
    235 A
    300 A
    Ordering and shipping details
    Category
    00089 - ACTIVE FILTERS
    Discount Schedule
    DE2C
    GTIN
    03606480852978
    Package weight(Lbs)
    0.45 kg (1 lb(US))
    Returnability
    No
    Country of origin
    US
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /