Schneider Electric USA Website

Welcome to our website.

Select your location

View all AccuSine PCS+
Schneider Eletric PCSPEAV99289 Picture

PCSPEAV99289

Product Logo
Schneider Eletric PCSPEAV99289 Picture
PCSPEAV99289
Product Logo

AccuSine PCS+ control board replacement kit

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    17,495.00 USD
The maximum number of products that can be compared is 4

  • Main
    range
    AccuSine
    product or component type
    Circuit board
    accessory / separate part category
    Control accessory
    range compatibility
    AccuSine PCS+ active harmonic filter
    offer type
    Spare part
    Complementary
    mounting location
    Enclosure
    nominal output current
    40 A
    47 A
    60 A
    80 A
    94 A
    120 A
    133 A
    157 A
    200 A
    235 A
    300 A
    Ordering and shipping details
    Category
    00089 - ACTIVE FILTERS
    Discount Schedule
    DE2C
    GTIN
    03606480853012
    Package weight(Lbs)
    0.45 kg (1 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PCSPEAV99289 : PCSPEAV99289_ROHS_DECLARATION
    Description
    PCSPEAV99289_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    PCSPEAV99289_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /