USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all AccuSine PCS+
Schneider Eletric PCSPNHA27612 Picture

PCSPNHA27612

Green premium brand logo Product Logo
Schneider Eletric PCSPNHA27612 Picture
PCSPNHA27612
Green premium brand logo Product Logo

AccuSine PCS+ cable extension set for HMI - 2.5 M

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    311.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    AccuSine
    product or component type
    Communication cable
    offer type
    Spare part
    range compatibility
    AccuSine PCS+ active harmonic filter
    Complementary
    cable length
    8.20 ft (2.5 m)
    Ordering and shipping details
    Category
    00089 - ACTIVE FILTERS
    Discount Schedule
    DE2C
    GTIN
    03606480852718
    Package weight(Lbs)
    1.00 kg (2.2 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    AccuSine PCS+ cable extension set for HMI - 2.5 M
    Description
    AccuSine PCS+ cable extension set for HMI - 2.5 M
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    AccuSine PCS+ cable extension set for HMI - 2.5 M
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    AccuSine PCS+ cable extension set for HMI - 2.5 M
    Description
    AccuSine PCS+ cable extension set for HMI - 2.5 M
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    AccuSine PCS+ cable extension set for HMI - 2.5 M
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    AccuSine PCS+ cable extension set for HMI - 2.5 M
    Description
    AccuSine PCS+ cable extension set for HMI - 2.5 M
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    AccuSine PCS+ cable extension set for HMI - 2.5 M
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /