USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all AccuSine PCS+
Schneider Eletric PCSPNHA46268 Picture

PCSPNHA46268

Green premium brand logo Product Logo
Schneider Eletric PCSPNHA46268 Picture
PCSPNHA46268
Green premium brand logo Product Logo

AccuSine PCS+ Line-in hardware replacement kit - 60-120 A chassis

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    55.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Intallation kit
    accessory / separate part category
    Fixing accessory
    offer type
    Spare part
    range compatibility
    AccuSine PCS+ active harmonic filter
    Complementary
    mounting support
    Chassis
    nominal output current
    40 A
    47 A
    60 A
    80 A
    94 A
    Ordering and shipping details
    Category
    00089 - ACTIVE FILTERS
    Discount Schedule
    DE2C
    GTIN
    03606480852893
    Package weight(Lbs)
    1.00 kg (2.2 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    AccuSine PCS+ Line-in hardware replacement kit - 60-120 A chassis
    Description
    AccuSine PCS+ Line-in hardware replacement kit - 60-120 A chassis
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    AccuSine PCS+ Line-in hardware replacement kit - 60-120 A chassis
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    AccuSine PCS+ Line-in hardware replacement kit - 60-120 A chassis
    Description
    AccuSine PCS+ Line-in hardware replacement kit - 60-120 A chassis
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    AccuSine PCS+ Line-in hardware replacement kit - 60-120 A chassis
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    AccuSine PCS+ Line-in hardware replacement kit - 60-120 A chassis
    Description
    AccuSine PCS+ Line-in hardware replacement kit - 60-120 A chassis
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    AccuSine PCS+ Line-in hardware replacement kit - 60-120 A chassis
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /