USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all PowerPact H-Frame Molded Case Circuit Breakers
Schneider Eletric PDC6JD4 Picture

PDC6JD4

Product Logo
Schneider Eletric PDC6JD4 Picture
PDC6JD4
Product Logo

150 to 250A JD,JG,JJ,JL MOULDED CASE CIRCUIT BREAKER POWER DISTRIBUTION CONNECTO

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    305.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Powerpact
    product or component type
    Power distribution connector
    circuit breaker type
    JJ
    JD
    JG
    JL
    quantity per set
    Set of 3
    Complementary
    Line Rated Current
    150…250 A
    tightening torque
    35.40 lbf.in (4.0 N.m) 0.02…0.04 in² (10…25 mm²) AWG 8...AWG 4)
    20.36 lbf.in (2.3 N.m) 0.00…0.01 in² (2.5…6 mm²) AWG 14...AWG 10)
    Environment
    product certifications
    CSA
    UL
    Ordering and shipping details
    Category
    01103 - H,J,COMPACT NS UL/IEC CIRCUIT BREAKER ACCESSORIES
    Discount Schedule
    DE2
    GTIN
    00785901598145
    Package weight(Lbs)
    0.26 kg (0.58 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English13
    • Chinese1
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    Size pdf
    Size 9.4 MB
    Date 9/13/19
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    PowerPact™ M-, P-, and R-frame and NS Circuit Breakers Catalog (Version 4.4)
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    Size pdf
    Size 6.7 MB
    Date 2/1/17
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    PowerPact H-, J-, and L-Frame Circuit Breakers Catalog (Version 4.3)
    Description
    This catalog provides selection information for H-, J-, and L-frame molded case circuit breakers that are designed to protect electrical systems from damage caused by overloads and short circuits. This document replaces 0611CT1001 R02/15.
    Size pdf
    Size 18.2 MB
    Date 2/5/16
    Description
    This catalog provides selection information for H-, J-, and L-frame molded case circuit breakers that are designed to protect electrical systems from damage caused by overloads and short circuits. This document replaces 0611CT1001 R02/15.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    PowerPact™ Circuit Breakers for Control Panel Disconnects (Version 2.0)
    Description
    This bulletin provides information on certifications, ratings, frame sizes, operating mechanisms, terminations, and accessories for PowerPact™ Circuit Breakers for Control Panel Disconnects.
    Size pdf
    Size 2 MB
    Date 5/16/16
    Description
    This bulletin provides information on certifications, ratings, frame sizes, operating mechanisms, terminations, and accessories for PowerPact™ Circuit Breakers for Control Panel Disconnects.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CB POWER DISTRIBUTION CONNECTOR (3) (Version 1.0)
    Files in document
    dwf
    23.4 KB
    dwg
    353.7 KB
    dxf
    1.9 MB
    pdf
    51.8 KB
    Size zip
    Size 2.3 MB
    Date 8/24/17
    Files in document
    dwf
    23.4 KB
    dwg
    353.7 KB
    dxf
    1.9 MB
    pdf
    51.8 KB
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.1 MB
    Date 2/1/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 1.2 MB
    Date 7/23/15
    Files in document
    pdf
    70.1 KB
    pdf
    967.5 KB
    pdf
    74 KB
    pdf
    74.2 KB
    Size pdf
    Size 613.4 KB
    Date 5/8/15
    Size pdf
    Size 949.4 KB
    Date 11/26/14
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Power Distribution Connectors for Circuit Breakers and Switches (Version 03)
    Description
    This bulletin provides information on kit contents and installation of Power Distribution Connectors.
    Size pdf
    Size 885.7 KB
    Date 4/27/15
    Description
    This bulletin provides information on kit contents and installation of Power Distribution Connectors.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    150 to 250A JD,JG,JJ,JL MOULDED CASE CIRCUIT BREAKER POWER DISTRIBUTION CONNECTO
    Description
    150 to 250A JD,JG,JJ,JL MOULDED CASE CIRCUIT BREAKER POWER DISTRIBUTION CONNECTO
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    150 to 250A JD,JG,JJ,JL MOULDED CASE CIRCUIT BREAKER POWER DISTRIBUTION CONNECTO
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    150 to 250A JD,JG,JJ,JL MOULDED CASE CIRCUIT BREAKER POWER DISTRIBUTION CONNECTO
    Description
    150 to 250A JD,JG,JJ,JL MOULDED CASE CIRCUIT BREAKER POWER DISTRIBUTION CONNECTO
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    150 to 250A JD,JG,JJ,JL MOULDED CASE CIRCUIT BREAKER POWER DISTRIBUTION CONNECTO
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    150 to 250A JD,JG,JJ,JL MOULDED CASE CIRCUIT BREAKER POWER DISTRIBUTION CONNECTO
    Description
    150 to 250A JD,JG,JJ,JL MOULDED CASE CIRCUIT BREAKER POWER DISTRIBUTION CONNECTO
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    150 to 250A JD,JG,JJ,JL MOULDED CASE CIRCUIT BREAKER POWER DISTRIBUTION CONNECTO
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /