Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Modular Power Accessories
Schneider Eletric PDM1320IEC-3P-1 Picture

PDM1320IEC-3P-1

Schneider Eletric PDM1320IEC-3P-1 Picture
PDM1320IEC-3P-1

APC IT Power Distribution Module 3x1 Pole 3 Wire 20A 240V IEC309 260cm 380cm 500cm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Presentation
    Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.
    Lead time
    Usually Ships within 4 Weeks
    General
    provided equipment
    Installation guide
    Physical
    color
    Gray
    Maximum Depth
    16.50 in (41.9 cm)
    Maximum Height
    5.98 in (15.2 cm)
    Net Weight
    8.14 lb(US) (3.69 kg)
    Maximum Width
    17.01 in (43.2 cm)
    Input
    Input Frequency
    60 Hz
    Max line current
    20 A
    Nominal Input Voltage
    240 V
    Output
    Maximum Total Current Draw per Phase
    20 A
    number of power socket outlets
    3 IEC 60309 20 A
    output voltage
    240 V
    Conformance
    product certifications
    UL Listed
    Ordering and shipping details
    GTIN
    00731304268178
    Package weight(Lbs)
    10.14 lb(US) (4.6 kg)
    Packing Units
    Package 1 Height
    5.98 in (15.2 cm)
    Package 1 width
    17.01 in (43.2 cm)
    Package 1 Length
    16.50 in (41.9 cm)
    Offer Sustainability
    EU RoHS Directive
    Under investigation
    Contractual warranty
    Warranty
    1 year repair or replace
  • View more View less

    Documents

    Language
    • All Languages7
    • English5
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 95.8 KB
    Date 3/18/16
    Files in document
    pdf
    47.9 KB
    pdf
    47.9 KB
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 373.7 KB
    Date 3/10/16
    prp.document.label.format pdf
    Size 436.1 KB
    Date 3/10/16
    prp.document.label.format pdf
    Size 371.6 KB
    Date 3/10/16
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 97.8 KB
    Date 2/12/18
    prp.document.label.format pdf
    Size 744.7 KB
    Date 2/16/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PDM1320IEC-3P-1 : APC IT Power Distribution Module 3x1 Pole 3 Wire 20A 240V IEC309 260cm 380cm 500cm
    Description
    APC IT Power Distribution Module 3x1 Pole 3 Wire 20A 240V IEC309 260cm 380cm 500cm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    APC IT Power Distribution Module 3x1 Pole 3 Wire 20A 240V IEC309 260cm 380cm 500cm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.