View all
Modular Power Accessories

PDM2330L6-23-1680
PDM2330L6-23-1680
APC IT Power Distribution Module 2 Pole 3 Wire 30A L2-L3 L6-30 1680CM
Show more characteristics-
Characteristics
Overview Description Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.Model Name APC IT Power Distribution Module 2 Pole 3 Wire 30A L2-L3 L6-30 1680CMIncludes Installation guideStandard Lead Time Usually Ships within 3 WeeksProduct Distribution Canada , Japan , United StatesOutput Nominal Output Voltage 208VMaximum Total Current Draw per Phase 30 AOutput Connections (1) NEMA L6-30R (Battery Backup)Input Nominal Input Voltage 208VInput Frequency 60 HzMaximum Line Current per phase 30 APhysical Net Weight 9.44 lbs (4.29 kg)Maximum Height 5.0 inches (127.0 mm)Maximum Width 17.5 inches (444.0 mm)Maximum Depth 16.0 inches (406.0 mm)Shipping Weight 11.44 lbs (5.2 kg)Shipping Height 5.0 inches (127.0 mm)Shipping Width 17.5 inches (444.0 mm)Shipping Depth 16.0 inches (406.0 mm)Color BlackEnvironmental Operating Environment 32 - 86 °F (0 - 30 °C)Operating Relative Humidity 0 - 95 %Operating Elevation 0-10000 feet (0-3000 meters)Storage Temperature 5 - 104 °F (-15 - 40 °C)Storage Relative Humidity 0 - 95 %Storage Elevation 0-15000 feet (0-4500 meters)Conformance Approvals UL ListedStandard warranty 1 year repair or replaceSustainable Offer Status RoHS CompliantREACH REACH: Contains No SVHCs -
View more
Documents
Language- English4
CatalogFormatSizeAdd to My DocumentsAPC Modular Power Distribution, Modular Power Accessories, and Rack PDUs: 208 and 415V Compatibility Chart (Version 6)Files in documentDescriptionChart that specifies the APC Modular Power Distribution Units that support the installation of APC 208V & 415V Power Distribution Modules and specifies compatible APC Rack PDUs for each PDM.Size zipSize 95.8 KBDate 3/18/16Files in documentDescriptionChart that specifies the APC Modular Power Distribution Units that support the installation of APC 208V & 415V Power Distribution Modules and specifies compatible APC Rack PDUs for each PDM.User guideFormatSizeAdd to My DocumentsPower Distribution Module with L6-30 Output Installation (Version 1)DescriptionInstallation SheetSize pdfSize 377.7 KBDate 3/10/16DescriptionInstallation SheetInstallation Addendum Power Distribution Module (Version 1)DescriptionAddendum to the L6-30 PDM Installation SheetSize pdfSize 120.6 KBDate 5/10/11DescriptionAddendum to the L6-30 PDM Installation SheetCertificateFormatSizeAdd to My DocumentsUL/C-UL Approval E177299 (Version 12)DescriptionNorth American Safety Approval for Device Management, Access and Environmental Management, Rack Power Distribution and PDU products.Size pdfSize 97.8 KBDate 2/12/18DescriptionNorth American Safety Approval for Device Management, Access and Environmental Management, Rack Power Distribution and PDU products. -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.