USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Modular Power Accessories
Schneider Eletric PDM3450CS50-1680 Picture

PDM3450CS50-1680

Schneider Eletric PDM3450CS50-1680 Picture
PDM3450CS50-1680

APC IT Power Distribution Module 3 Pole 4 Wire 50A CS50 1680CM

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Description
    Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.
    Model Name
    APC IT Power Distribution Module 3 Pole 4 Wire 50A CS50 1680CM
    Includes
    Installation guide
    Standard Lead Time
    Usually Ships within 3 Weeks
    Product Distribution
    Canada , Japan , United States
    Output
    Nominal Output Voltage
    208 3PH
    Maximum Total Current Draw per Phase
    50 A
    Output Connections
    (1) CS50 (Battery Backup)
    Input
    Nominal Input Voltage
    208 3PH
    Input Frequency
    60 Hz
    Acceptable Input Voltage
    200-240 VAC
    Maximum Line Current per phase
    50 A
    Physical
    Net Weight
    13.8 lbs (6.27 kg)
    Maximum Height
    5.0 inches (127.0 mm)
    Maximum Width
    17.5 inches (444.0 mm)
    Maximum Depth
    16.0 inches (406.0 mm)
    Shipping Weight
    15.0 lbs (6.82 kg)
    Shipping Height
    5.0 inches (127.0 mm)
    Shipping Width
    17.5 inches (444.0 mm)
    Shipping Depth
    16.0 inches (406.0 mm)
    Conformance
    Approvals
    UL Listed
    Standard warranty
    1 year repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
  • View more View less

    Documents

    Language
    • All Languages4
    • English2
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    APC Modular Power Distribution, Modular Power Accessories, and Rack PDUs: 208 and 415V Compatibility Chart (Version 6)
    Files in document
    pdf
    47.9 KB
    pdf
    47.9 KB
    Description
    Chart that specifies the APC Modular Power Distribution Units that support the installation of APC 208V & 415V Power Distribution Modules and specifies compatible APC Rack PDUs for each PDM.
    Size zip
    Size 95.8 KB
    Date 3/18/16
    Files in document
    pdf
    47.9 KB
    pdf
    47.9 KB
    Description
    Chart that specifies the APC Modular Power Distribution Units that support the installation of APC 208V & 415V Power Distribution Modules and specifies compatible APC Rack PDUs for each PDM.
    User guide
    Format
    Size
    Date
    Add to My Documents
    Installation Power Distribution Modules (Version 2)
    Description
    Power Distribution Module Installation instructions
    Size pdf
    Size 373.7 KB
    Date 3/10/16
    Description
    Power Distribution Module Installation instructions
    Size pdf
    Size 436.1 KB
    Date 3/10/16
    Size pdf
    Size 371.6 KB
    Date 3/10/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /